Measures for piping expansion/contraction, earthquakes, and land subsidence for building facilities, air-conditioning facilities, factory facilities, seismic isolation buildings, etc.
[Features]
· In addition to expansion and contraction in the axial direction of piping caused by temperature changes, it absorbs other pipe displacements including axis movement, bending, twisting, etc., caused by ground subsidence, earthquakes, and so on.
· It is used in skyscrapers, regional heating and cooling purposes, plants, storage tanks, factories, etc.
· Use of super packing ensures excellent seals.
· Large displacement is available within limited spaces.
· The small amount of force exerted on the anchor enables the size of the anchor to be reduced.
▪ Piping movements such as thermal expansion or ground subsidence can be absorbed simultaneously.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Nominal Diameter | Maximum Applicable Pressure (MPa) |
---|---|---|---|---|---|
734.71 € | 64 Days | 2B(50A) | 1 | ||
992.70 € | 64 Days | 2 1/2B(65A) | 1 | ||
1,295.56 € | 64 Days | 3B(80A) | 1 | ||
1,710.58 € | 64 Days | 4B(100A) | 1 | ||
2,394.82 € | 64 Days | 5B(125A) | 1 | ||
3,034.18 € | 64 Days | 6B(150A) | 1 | ||
4,727.94 € | 64 Days | 8B(200A) | 1 | ||
6,427.30 € | 94 Days | 10B(250A) | 1 | ||
8,524.87 € | 94 Days | 12B(300A) | 1 | ||
747.50 € | 8 Days | 2B(50A) | 2.0 | ||
1,049.02 € | 96 Days | 2 1/2B(65A) | 2.0 | ||
1,381.93 € | 96 Days | 3B(80A) | 2.0 | ||
1,790.22 € | 96 Days | 4B(100A) | 2.0 | ||
2,544.00 € | 96 Days | 5B(125A) | 2.0 | ||
3,159.59 € | 96 Days | 6B(150A) | 2.0 | ||
4,836.87 € | 96 Days | 8B(200A) | 2.0 | ||
6,545.31 € | 96 Days | 10B(250A) | 2.0 | ||
8,553.29 € | 43 Days | 12B(300A) | 2.0 |
Loading...
Fitting type | Ball joint | Applicable Fluid | Vapor / Water / Gas / Oil / Air | End Connection | Butt Weld |
---|---|---|---|---|---|
Connection parts material | EN 1.1158 Equiv. | Fluid temperature(°C) | 220 or Less |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.