• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Rod End Bearing, Right Female Thread, Fluoropolymer Type 2 Piece RBT

Rod End Bearing, Right Female Thread, Fluoropolymer  Type 2 Piece RBT
  • Volume Discount
The rod end requires no lubrication, and is made of stainless steel (303 for the body, 440C for the ball),
giving it excellent anti-corrosion characteristics so it can be used in a wide range of general purpose applications.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RBT5
RBT12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection screw M Internal Diameter
(mm)
Radial Static Load Rating
(N)

18.87 €

1 Available Same day

Stock

M55980

30.67 €

1 Available Same day

Stock

M12125880

Loading...

  1. 1

Basic information

Type Rod End Bearing Tpyes of Rod End Bearing Standard Main Body Material Stainless Steel (EN 1.4305 Equiv.)
Connection screw shape Female Thread Connection screw direction Right Screw The material of a ball Stainless Steel (EN 1.4125 Equiv.)
Liner Material Resin Allowable Tilt Angle α(deg) 12 Lubricating Method Oil-Free
Resin Material (Detail) Fluororesin (fluoropolymer)

Tech Support