We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Air Nozzle, TAIFUJet Series (Compressor Specification/Double Multi-Type/Metal)

Air Nozzle, TAIFUJet Series (Compressor Specification/Double Multi-Type/Metal)

A multi-header type with multiple stainless steel round types mounted. You can choose between 4, 5, or 7 nozzles as required.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11/2FTF-3M7R8-014S303

Part Number
11/2FTF-3M7R8-014S303
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHS

-

Quote 10

Loading...

  1. 1

Basic information

Injection Form Round/Diffused Air Source Compressor Blow Type Standard
Type Air Nozzle Applicable Fluid Air, compressed air Nominal Mounting Screw Rc1 1/2
Pore diameter (Orifice diameter)(mm) 1.4

This page is Air Nozzle, TAIFUJet Series (Compressor Specification/Double Multi-Type/Metal), part number 11/2FTF-3M7R8-014S303.
You can find the detail information about specifications and dimensions on part number 11/2FTF-3M7R8-014S303.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support