• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 15/12/2019 to 0:00 (CET) 16/12/2019. We apologize for the inconvenience.
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Self-Cleaning Straight Nozzle, MOMOJet "C" Series

Self-Cleaning Straight Nozzle, MOMOJet "C" Series
  • Volume Discount

Produces a completely straight flow with a powerful striking force. A self-cleaning nozzle which ejects foreign objects clogged in the spray hole (in which the spray pressure is reduced to 0.03 MPa) by making the outlet larger. When the spray pressure raises back up it returns to normal spray mode.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1/2MOMOC10S303
1/2MOMOC16S303
1/2MOMOC23S303
1/2MOMOC32S303
1/2MOMOC47S303
1/2MOMOC65S303
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSSpray Volume (under standard atmosphere pressure)
(l/min)
Classification by the Spray Volume

92.99 €

Available 5 Days -110

92.99 €

Available 5 Days 101.616

92.99 €

Available 5 Days 102.323

92.99 €

89 Days 103.232

92.99 €

89 Days 104.747

92.99 €

89 Days 106.565

Loading...

  1. 1

Basic information

Injection Form Direct Advance Fluid A Fluid Material Stainless Steel (EN 1.4305 Equiv.)
Type A Fluid Feature Self-washing Applicable Fluid Water
Standard Pressure(MPa) 1 Nominal Mounting Screw R1/2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support