• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Chemifit CS Series Sleeve【5 Pieces Per Package】

Chemifit CS Series Sleeve
The CS series adopts Nitta's unique seal mechanism to achieve excellent durability against sealing performance deterioration due to thermo-cycles. Additionally, during maintenance, the nut will require tightening.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSS1/2
CSS6
CSS10
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Tube Outer Diameter
(mm)
Specifications Compatible Tube Outer Diameter
(inch)

22.34 €

5 Pieces Per Package

1 pack 8 Days 12.7Inch Size1/2

21.48 €

5 Pieces Per Package

1 pack 8 Days 6Millimeter Size-

19.48 €

5 Pieces Per Package

1 pack 8 Days 10Millimeter Size-

Loading...

  1. 1

Basic information

Connection Type Related Components Related Components Shape, Type Sleeve Material Stainless Steel (EN 1.4401 Equiv.)
Surface Treatment NA

Tech Support