Manufacturer part number: PUWL-10B
Brand: FUJIKIN
Price: 25.01 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PUWL-10B
Type | Fitting | Material | Stainless Steel | Applicable Fluid | Water / Air / Vapor / Gas / Chemical / Oil |
---|---|---|---|---|---|
Connection Type | Screw⇔Pipe Direction | Connection Type - Thread, Tube Direction | 90° Elbow Half Union | Material of Applicable Pipe | Stainless Steel |
Applicable Pipe Outer Dia. D (D1)(Ø) | 10 | Connection Thread Type | R | Thread Nominal | 1/4B(8A) |
Max. Operating Pressure(MPa) | 38.0 | Surface Treatment | NA | Operating Temperature Range (Use at 14.9MPa)(°C) | -196::400 |
Tube thickness during maximum use pressure(mm) | 1.5 | Temperature when using maximum pressure(°C) | -196~40 |
This page is Stainless Steel, Dual Compressed Ring Model, Powerful Lock, (R Screw, Elbow Half Union), part number PUWL-10B.
You can find the detail information about specifications and dimensions on part number PUWL-10B.