Ban Cord Round Belt #480

Ban Cord Round Belt #480
  • Volume Discount
Can be anchored at any length. Can also be used in three-dimensional complex application.

[Features]
· Heating can be applied to easily and securely join it so that the required belt length can be freely selected without worrying about the standard.
· Can be mounted without disassembling the machinery which allows for simplified management for tension adjustment, etc.
· Uses Bancoran (polyurethane) which has excellent abrasion resistance and tear resistance to provide exceptional mechanical properties.
· The Bancord® round belt has no orientation on the cross-sectional areas to achieve three-dimensional complex transmission such as multi-axis transmission or direction changes with the idler pulley.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
O1.5X10
O1.5X20
O2X10
O2X20
O2.5X10
O2.5X20
O3X10
O3X20
O3X30
O3.5X10
O3.5X20
O3.5X30
O4X10
O4X20
O4X30
O5X10
O5X20
O6X10
O6X20
O7X10
O7X20
O8X10
O8X20
O9X10
O9X20
O10X10
O10X20
O11X10
O11X20
O12X10
O12X20
O15X10
O15X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt diameter d
(φ)
Belt circumferential length L
(mm)
Minimum R
(mm)

9.13 €

1 6 Days 1.51000012

17.54 €

1 6 Days 1.52000012

18.39 €

1 6 Days 21000017

36.06 €

1 13 Days 22000017

19.42 €

1 6 Days 2.51000020.5

38.11 €

1 13 Days 2.52000020.5

22.69 €

1 6 Days 31000023

44.63 €

1 14 Days 32000023

66.57 €

1 6 Days 33000023

27.82 €

1 6 Days 3.51000029

54.92 €

1 13 Days 3.52000029

82.01 €

1 13 Days 3.53000029

25.17 €

1 Same day

Stock

41000029

63.15 €

1 6 Days 42000029

94.35 €

1 13 Days 43000029

50.64 €

1 6 Days 51000040

85.78 €

1 6 Days 52000040

65.20 €

1 6 Days 61000046

103.21 €

1 13 Days 62000046

75.49 €

1 8 Days 71000052

111.86 €

1 13 Days 72000052

75.58 €

1 Available Same day

Stock

81000063

154.53 €

1 6 Days 82000063

87.73 €

1 13 Days 91000069

175.45 €

1 13 Days 92000069

103.97 €

1 Available Same day

Stock

101000080

242.64 €

1 13 Days 102000080

151.02 €

1 13 Days 111000091

276.10 €

1 13 Days 112000091

180.20 €

1 13 Days 1210000107

336.81 €

1 13 Days 1220000107

226.63 €

1 13 Days 1510000143

453.25 €

1 13 Days 1520000143

Loading...

  1. 1

Basic information

Belt shape Open End Belt Specification Standard Type Belt color Orange
Heat Resistant Temperature(°C) 50 Belt material Polyurethane

Tech Support