Thermalloy D Type Standard Material

Thermalloy D Type Standard Material
Metal-based oil free bearing (finished bushings) in which a solid lubricant is finely and uniformly dispersed into a metal base metal (standard material).

[Features]
· Bronze alloys are offered as a standard material for Thermalloy type D and also standard parts such as finished bushings. (Lead-bronze products are only made to order.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B1/6BR12-20DM
B1/6BR20-40DM
B1/6BR30-50DM
B1/6TU25-15-30DM
B1/6TU30-15-50DM
B1/6TU40-20-60DM
B1/8BR12-20DM
B1/8BR20-40DM
B1/8BR30-50DM
B1/8TU40-20-50DM
B1/8TU45-35-40DM
B1/8TU55-45-50DM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Symbol Internal Diameter Outer Diameter
(φ)
Overall Length
(mm)
Bearing surface pressure
(MPa)

10.57 €

1 5 Days 10B1/6-12.502010–30

18.10 €

1 5 Days 10B1/6-20.454010–30

32.09 €

1 5 Days 10B1/6-30.555010–30

19.31 €

1 5 Days 10B1/614.1025.553010–30

26.25 €

1 5 Days 10B1/614.1030.555010–30

52.15 €

1 5 Days 10B1/619.0040.606010–30

10.57 €

1 5 Days 10B1/8-12.50201–10

18.07 €

1 5 Days 10B1/8-20.45401–10

31.96 €

1 5 Days 10B1/8-30.55501–10

43.31 €

1 5 Days 10B1/819.0040.60501–10

28.80 €

1 5 Days 10B1/834.0545.75401–10

43.01 €

1 5 Days 10B1/844.0555.60501–10

Loading...

  1. 1

Basic information

Shape Pipe Material Metal system

Tech Support