Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
413S-R100-TL |
413S-UB100-TL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|
38.10 € | 1 | 6 Days | 120 | Rubber | - | R | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
44.42 € | 1 | 6 Days | 100 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings |
Loading...
Caster Type | Swiveling Direct Mount Plate | Mounting Height H or H1 and H2(mm) | 132 | Load Range(daN) | 80.01~140.00 |
---|---|---|---|---|---|
Stopper | Total Lock Caster | Fitting Material | Steel | Mounting Hole Type | Long Hole |
Mounting Hole Pitch Longitudinal direction (X)(mm) | 68(71) | Mounting Hole Pitch Transverse Direction (Y)(mm) | 68(71) | Mounting Seat A (Plate Length)(mm) | 90 |
Mounting Seat B (Plate Width)(mm) | 90 | Wheel Dia. D(mm) | 100 | Car width(mm) | 32 |
Swivel Radius(mm) | 91 | Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 |
Eccentricity E or E1, E2(mm) | 35 | (Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish | Swiveling/Fixed | Swiveling |
Part Number | S |
Configure
Basic Attributes
Allowable Load 1 piece(daN)
Wheel Material
Wheel Characteristics
Variety of Vehicles
Type
Filter by standard shipping days
Optional Attributes