Flat Mounted Plate Type Castors 220S / 213S Wheel Diameter 50-75mm

Flat Mounted Plate Type Castors 220S / 213S Wheel Diameter 50-75mm
  • Volume Discount
[Features]
· A corner caster that can be attached to angle frames, etc., even if there is no mounting base.
· For use on the corners of steel racks, lightweight machinery, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
213S-C65
213S-C75
213S-N50
213S-N65
213S-N75
213S-NRB50
213S-NRB65
213S-NRB75
213S-PB50
213S-PB65
213S-PB75
213S-PH50
213S-PH65
213S-PH75
213S-R65
213S-R75
213S-RD50
213S-RDB65
213S-RDB75
213S-UB50
213S-UB65
213S-UB75
220S-C65
220S-C75
220S-N50
220S-N65
220S-N75
220S-NRB50
220S-NRB65
220S-NRB75
220S-PB50
220S-PB65
220S-PB75
220S-PH50
220S-PH65
220S-PH75
220S-R65
220S-R75
220S-RD50
220S-RDB65
220S-RDB75
220S-UB50
220S-UB65
220S-UB75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

20.39 €

1 11 Days 85With Rotation Stopper70Cast MetalHeat-Resistance / Cold Resistance65256929.0CIntegrated Casting Wheel

23.34 €

1 11 Days 93With Rotation Stopper80Cast MetalHeat-Resistance / Cold Resistance75256928.0CIntegrated Casting Wheel

11.98 €

1 11 Days 70With Rotation Stopper60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50256826.0NNylon Integral Wheel

12.40 €

1 11 Days 85With Rotation Stopper70[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65256929.0NNylon Integral Wheel

12.76 €

1 11 Days 93With Rotation Stopper80[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75256928.0NNylon Integral Wheel

15.25 €

1 11 Days 70With Rotation Stopper60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50256826.0NRBNylon Integral Wheel with Roller Bearings

15.14 €

1 11 Days 85With Rotation Stopper70[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65256929.0NRBNylon Integral Wheel with Roller Bearings

16.00 €

1 11 Days 93With Rotation Stopper80[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75256928.0NRBNylon Integral Wheel with Roller Bearings

19.61 €

1 11 Days 70With Rotation Stopper70PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50256826.0PBPhenol Integrated Wheel Roller Bearings Built-In

22.53 €

1 11 Days 85With Rotation Stopper70PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65276929.0PBPhenol Integrated Wheel Roller Bearings Built-In

24.82 €

1 11 Days 93With Rotation Stopper80PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75276928.0PBPhenol Integrated Wheel Roller Bearings Built-In

17.29 €

1 11 Days 70With Rotation Stopper70PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50256826.0PHPhenol Integrated Wheel Resin Bushings Built-In

20.43 €

1 11 Days 85With Rotation Stopper70PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65276929.0PHPhenol Integrated Wheel Resin Bushings Built-In

21.55 €

1 11 Days 93With Rotation Stopper80PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75276928.0PHPhenol Integrated Wheel Resin Bushings Built-In

14.78 €

1 11 Days 85With Rotation Stopper50Rubber-65266929.0RRubber Integrated Wheels Containing Resin Bush

15.92 €

1 11 Days 93With Rotation Stopper60Rubber-75266928.0RRubber Integrated Wheels Containing Resin Bush

14.39 €

1 11 Days 70With Rotation Stopper50Rubber-50266826.0RDRubber Integrated Wheels Containing Resin Bush

13.84 €

1 11 Days 85With Rotation Stopper50Rubber-65266929.0NBRubber Integrated Wheels Containing Roller Bearing

14.89 €

1 11 Days 93With Rotation Stopper60Rubber-75266928.0NBRubber Integrated Wheels Containing Roller Bearing

17.68 €

1 6 Days 70With Rotation Stopper60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)50256826.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

18.88 €

1 13 Days 85With Rotation Stopper70UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)65276929.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

19.72 €

1 11 Days 93With Rotation Stopper80UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75276928.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

18.46 €

1 11 Days 85NA70Cast MetalHeat-Resistance / Cold Resistance65256329.0CIntegrated Casting Wheel

21.13 €

1 11 Days 93NA80Cast MetalHeat-Resistance / Cold Resistance75256728.0CIntegrated Casting Wheel

10.12 €

1 11 Days 70NA60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50255226.0NNylon Integral Wheel

10.29 €

1 11 Days 85NA70[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65256329.0NNylon Integral Wheel

10.74 €

1 11 Days 93NA80[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75256728.0NNylon Integral Wheel

13.27 €

1 11 Days 70NA60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50255226.0NRBNylon Integral Wheel with Roller Bearings

13.80 €

1 11 Days 85NA70[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65256329.0NRBNylon Integral Wheel with Roller Bearings

14.67 €

1 11 Days 93NA80[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75256728.0NRBNylon Integral Wheel with Roller Bearings

16.87 €

1 11 Days 70NA70PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50255226.0PBPhenol Integrated Wheel Roller Bearings Built-In

20.51 €

1 11 Days 85NA70PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65276329.0PBPhenol Integrated Wheel Roller Bearings Built-In

22.80 €

1 11 Days 93NA80PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75276728.0PBPhenol Integrated Wheel Roller Bearings Built-In

14.74 €

1 11 Days 70NA70PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50255226.0PHPhenol Integrated Wheel Resin Bushings Built-In

18.39 €

1 11 Days 85NA70PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65276329.0PHPhenol Integrated Wheel Resin Bushings Built-In

19.25 €

1 11 Days 93NA80PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75276728.0PHPhenol Integrated Wheel Resin Bushings Built-In

12.70 €

1 11 Days 85NA50Rubber-65266329.0RRubber Integrated Wheels Containing Resin Bush

14.04 €

1 11 Days 93NA60Rubber-75266728.0RRubber Integrated Wheels Containing Resin Bush

11.47 €

1 11 Days 70NA50Rubber-50265226.0RDRubber Integrated Wheels Containing Resin Bush

12.24 €

1 11 Days 85NA50Rubber-65266329.0NBRubber Integrated Wheels Containing Roller Bearing

13.27 €

1 11 Days 93NA60Rubber-75266728.0NBRubber Integrated Wheels Containing Roller Bearing

14.94 €

1 Available 11 Days 70NA60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)50255226.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

16.96 €

1 11 Days 85NA70UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)65276329.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

18.30 €

1 11 Days 93NA80UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75276728.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

Loading...

  1. 1

Basic information

Caster Type Other Load Range(daN) 35.01~80.00 Fitting Material Steel
Mounting Hole Type Round Hole Load Category Light Load Mounting Seat A×B or A×B×C(mm) 160×63×58
Mounting Dimensions X×Y or X×Y×Z(mm) 139×55×42 Mounting Hole Diameter P(mm) 8.8 (Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing
Swiveling/Fixed Swiveling Part Number S

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360