Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
915EA-PR75 |
915EA-PR100 |
915EA-PR125 |
920EA-PR75 |
920EA-PR100 |
920EA-PR125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Stopper | Allowable Load 1 piece (daN) | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | V (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.33 € | 1 | 6 Days | 114 | Total Lock Caster | 40 | 75 | 22 | 113 | 32 | 113 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
30.17 € | 1 | 6 Days | 139 | Total Lock Caster | 60 | 100 | 22 | 125 | 39.0 | 125 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
37.69 € | 1 | 11 Days | 167 | Total Lock Caster | 60 | 125 | 22 | 125 | 42.0 | 125 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
18.21 € | 1 | 11 Days | 114 | NA | 40 | 75 | 22 | 71 | 32 | - | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
22.41 € | 1 | 11 Days | 139 | NA | 60 | 100 | 22 | 90 | 39.0 | - | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
28.70 € | 1 | 11 Days | 167 | NA | 60 | 125 | 22 | 106 | 42.0 | - | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing |
Loading...
Caster Type | Screw-In Type | Load Range(daN) | 35.01~80.00 | Wheel Material | Rubber |
---|---|---|---|---|---|
Fitting Material | Steel | Screw T or Mounting Screw Hole M | M16×2.0 | Load Category | Light Load |
Axial length L(mm) | 40 | (Metal Fitting/Main Body) Processing - Finish | Chrome Plating Finish | Swiveling/Fixed | Swiveling |
Part Number | EA |
Configure
Basic Attributes
Mounting Height H or H1 and H2(mm)
Stopper
Allowable Load 1 piece(daN)
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
V(mm)
Variety of Vehicles
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes