Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.09 € | 1 | 8 Days | 89 | With Rotation Stopper | 70 | Cast Metal | Heat-Resistance / Cold Resistance | 65 | 25 | 69 | 29.0 | C | Integrated Casting Wheel | ||
22.38 € | 1 | 8 Days | 97 | With Rotation Stopper | 80 | Cast Metal | Heat-Resistance / Cold Resistance | 75 | 25 | 69 | 28.0 | C | Integrated Casting Wheel | ||
9.54 € | 1 | Available | 11 Days | 74 | With Rotation Stopper | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 25 | 68 | 26.0 | N | Nylon Integral Wheel | |
11.53 € | 1 | Available | 6 Days | 89 | With Rotation Stopper | 70 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 25 | 69 | 29.0 | N | Nylon Integral Wheel | |
12.31 € | 1 | Available |
Same day
Stock | 97 | With Rotation Stopper | 80 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 25 | 69 | 28.0 | N | Nylon Integral Wheel | |
14.71 € | 1 | 11 Days | 74 | With Rotation Stopper | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 25 | 68 | 26.0 | NRB | Nylon Integral Wheel with Roller Bearings | ||
14.55 € | 1 | 11 Days | 89 | With Rotation Stopper | 70 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 25 | 69 | 29.0 | NRB | Nylon Integral Wheel with Roller Bearings | ||
15.22 € | 1 | 11 Days | 97 | With Rotation Stopper | 80 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 25 | 69 | 28.0 | NRB | Nylon Integral Wheel with Roller Bearings | ||
18.07 € | 1 | 11 Days | 74 | With Rotation Stopper | 70 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 25 | 68 | 26.0 | PB | Phenol Integrated Wheel Roller Bearings Built-In | ||
21.57 € | 1 | 11 Days | 89 | With Rotation Stopper | 70 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 27 | 69 | 29.0 | PB | Phenol Integrated Wheel Roller Bearings Built-In | ||
24.03 € | 1 | 11 Days | 97 | With Rotation Stopper | 80 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 27 | 69 | 28.0 | PB | Phenol Integrated Wheel Roller Bearings Built-In | ||
16.17 € | 1 | 11 Days | 74 | With Rotation Stopper | 70 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 25 | 68 | 26.0 | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
19.93 € | 1 | 11 Days | 89 | With Rotation Stopper | 70 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 27 | 69 | 29.0 | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
21.34 € | 1 | 11 Days | 97 | With Rotation Stopper | 80 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 27 | 69 | 28.0 | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
13.99 € | 1 | 6 Days | 89 | With Rotation Stopper | 50 | Rubber | - | 65 | 26 | 69 | 29.0 | R | Rubber Integrated Wheels Containing Resin Bush | ||
14.97 € | 1 | 6 Days | 97 | With Rotation Stopper | 60 | Rubber | - | 75 | 26 | 69 | 28.0 | R | Rubber Integrated Wheels Containing Resin Bush | ||
10.99 € | 1 | Available |
Same day
Stock | 74 | With Rotation Stopper | 50 | Rubber | - | 50 | 26 | 68 | 26.0 | RD | Rubber Integrated Wheels Containing Resin Bush | |
13.45 € | 1 | 11 Days | 89 | With Rotation Stopper | 50 | Rubber | - | 65 | 26 | 69 | 29.0 | NB | Rubber Integrated Wheels Containing Roller Bearing | ||
14.34 € | 1 | 11 Days | 97 | With Rotation Stopper | 60 | Rubber | - | 75 | 26 | 69 | 28.0 | NB | Rubber Integrated Wheels Containing Roller Bearing | ||
16.05 € | 1 | Available |
Same day
Stock | 74 | With Rotation Stopper | 60 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 50 | 25 | 68 | 26.0 | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | |
18.35 € | 1 | Available |
Same day
Stock | 89 | With Rotation Stopper | 70 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 65 | 27 | 69 | 29.0 | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | |
19.41 € | 1 | Available |
Same day
Stock | 97 | With Rotation Stopper | 80 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75 | 27 | 69 | 28.0 | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | |
18.08 € | 1 | 6 Days | 89 | NA | 70 | Cast Metal | Heat-Resistance / Cold Resistance | 65 | 25 | 63 | 29.0 | C | Integrated Casting Wheel | ||
20.63 € | 1 | 6 Days | 97 | NA | 80 | Cast Metal | Heat-Resistance / Cold Resistance | 75 | 25 | 67 | 28.0 | C | Integrated Casting Wheel | ||
8.73 € | 1 | 6 Days | 74 | NA | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 25 | 52 | 26.0 | N | Nylon Integral Wheel | ||
9.87 € | 1 | Available |
Same day
Stock | 89 | NA | 70 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 25 | 63 | 29.0 | N | Nylon Integral Wheel | |
10.41 € | 1 | Available |
Same day
Stock | 97 | NA | 80 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 25 | 67 | 28.0 | N | Nylon Integral Wheel | |
11.90 € | 1 | 11 Days | 74 | NA | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 25 | 52 | 26.0 | NRB | Nylon Integral Wheel with Roller Bearings | ||
12.46 € | 1 | Available | 11 Days | 89 | NA | 70 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 25 | 63 | 29.0 | NRB | Nylon Integral Wheel with Roller Bearings | |
13.24 € | 1 | Available | 11 Days | 97 | NA | 80 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 25 | 67 | 28.0 | NRB | Nylon Integral Wheel with Roller Bearings | |
15.55 € | 1 | 11 Days | 74 | NA | 70 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 25 | 52 | 26.0 | PB | Phenol Integrated Wheel Roller Bearings Built-In | ||
19.84 € | 1 | 11 Days | 89 | NA | 70 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 27 | 63 | 29.0 | PB | Phenol Integrated Wheel Roller Bearings Built-In | ||
22.21 € | 1 | 11 Days | 97 | NA | 80 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 27 | 67 | 28.0 | PB | Phenol Integrated Wheel Roller Bearings Built-In | ||
13.45 € | 1 | 11 Days | 74 | NA | 70 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 25 | 52 | 26.0 | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
17.71 € | 1 | 11 Days | 89 | NA | 70 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 27 | 63 | 29.0 | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
19.05 € | 1 | 11 Days | 97 | NA | 80 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 27 | 67 | 28.0 | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
11.62 € | 1 | 11 Days | 89 | NA | 50 | Rubber | - | 65 | 26 | 63 | 29.0 | R | Rubber Integrated Wheels Containing Resin Bush | ||
12.87 € | 1 | 6 Days | 97 | NA | 60 | Rubber | - | 75 | 26 | 67 | 28.0 | R | Rubber Integrated Wheels Containing Resin Bush | ||
8.76 € | 1 | Available | 11 Days | 74 | NA | 50 | Rubber | - | 50 | 26 | 52 | 26.0 | RD | Rubber Integrated Wheels Containing Resin Bush | |
14.53 € | 1 | 11 Days | 89 | NA | 50 | Rubber | - | 65 | 26 | 63 | 29.0 | NB | Rubber Integrated Wheels Containing Roller Bearing | ||
15.56 € | 1 | 11 Days | 97 | NA | 60 | Rubber | - | 75 | 26 | 67 | 28.0 | NB | Rubber Integrated Wheels Containing Roller Bearing | ||
15.90 € | 1 | Available | 6 Days | 89 | NA | 70 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 65 | 27 | 63 | 29.0 | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | |
17.83 € | 1 | Available |
Same day
Stock | 97 | NA | 80 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75 | 27 | 67 | 28.0 | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings |
Loading...
Caster Type | Screw-In Type | Load Range(daN) | 35.01~80.00 | Fitting Material | Steel |
---|---|---|---|---|---|
Screw T or Mounting Screw Hole M | M16×2.0 | Load Category | Light Load | Axial length L(mm) | 40 |
(Metal Fitting/Main Body) Processing - Finish | Trivalent chromium chemical processing | Swiveling/Fixed | Swiveling | Part Number | SA |
Configure
Stock
Basic Attributes
Mounting Height H or H1 and H2(mm)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Wheel Characteristics
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Variety of Vehicles
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes