• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Insertion Boss Type Castors 420EK / 415EK / 420EKR Wheel Diameter 85-150mm

Insertion Boss Type Castors 420EK / 415EK / 420EKR Wheel Diameter 85-150mm
  • Volume Discount
A chrome-plated insertion caster ideal for equipment that requires a good design and ease-of-use. Widely used for applications in which a good design and ease-of-use is required, such as for office equipment, furniture, indoor transport carts, and lightweight racks.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
415EK-R85
415EK-R100
415EK-R125
415EK-R150
420EK-R85
420EK-R100
420EK-R125
420EK-R150
420EKR-R100
420EKR-R125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration

19.20 €

1 11 Days 103With Rotation Stopper50Rubber-85277428.0SwivelingEKRRubber Integrated Wheels Containing Resin Bush

23.05 €

1 8 Days 122With Rotation Stopper50Rubber-100278332SwivelingEKRRubber Integrated Wheels Containing Resin Bush

30.61 €

1 11 Days 148With Rotation Stopper60Rubber-1252710339.0SwivelingEKRRubber Integrated Wheels Containing Resin Bush

39.28 €

1 11 Days 176With Rotation Stopper60Rubber-1502711842.0SwivelingEKRRubber Integrated Wheels Containing Resin Bush

16.68 €

1 11 Days 103NA50Rubber-85277228.0SwivelingEKRRubber Integrated Wheels Containing Resin Bush

20.81 €

1 8 Days 122NA50Rubber-100278332SwivelingEKRRubber Integrated Wheels Containing Resin Bush

28.32 €

1 11 Days 148NA60Rubber-1252710339.0SwivelingEKRRubber Integrated Wheels Containing Resin Bush

36.93 €

1 11 Days 176NA60Rubber-1502711842.0SwivelingEKRRubber Integrated Wheels Containing Resin Bush

20.88 €

1 8 Days 122NA50Rubber-10027--Fixed TypeEKRRRubber Integrated Wheels Containing Resin Bush

28.94 €

1 11 Days 148NA60Rubber-12527--Fixed TypeEKRRRubber Integrated Wheels Containing Resin Bush

Loading...

  1. 1

Basic information

Caster Type Plug Style Load Range(daN) 35.01~80.00 Fitting Material Steel
Load Category Light Load Axial length L(mm) 40 Shaft diameter T(mm) 22
(Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360