Insertion Boss Type Castors 920EK / 915EK Wheel Diameter 75-125mm

Insertion Boss Type Castors 920EK / 915EK Wheel Diameter 75-125mm
A chrome-plated insertion caster ideal for equipment that requires a good design and ease-of-use. Used for a variety of applications such as medical beds, medical equipment, and work bench legs.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
915EK-FR75
915EK-FR100
915EK-FR125
915EK-PR75
915EK-PR100
915EK-PR125
920EK-FR75
920EK-FR100
920EK-FR125
920EK-PR75
920EK-PR100
920EK-PR125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
Variety of Vehicles Wheel configuration

28.82 €

1 11 Days 110Total Lock Caster60752711332113FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

34.03 €

1 11 Days 135Total Lock Caster501002712539.0125FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

43.06 €

1 11 Days 163Total Lock Caster501252712542.0125FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

27.23 €

1 11 Days 110Total Lock Caster40752211332113PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

31.20 €

1 11 Days 135Total Lock Caster601002212539.0125PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

38.05 €

1 11 Days 163Total Lock Caster601252212542.0125PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

19.75 €

1 11 Days 110NA6075277132-FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

24.81 €

1 11 Days 135NA50100279039.0-FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

34.22 €

1 11 Days 163NA501252710642.0-FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

19.05 €

1 11 Days 110NA4075227132-PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

23.47 €

1 11 Days 135NA60100229039.0-PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

29.63 €

1 11 Days 163NA601252210642.0-PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

Loading...

  1. 1

Basic information

Caster Type Plug Style Load Range(daN) 35.01~80.00 Wheel Material Rubber
Fitting Material Steel Load Category Light Load Axial length L(mm) 40
Shaft diameter T(mm) 22 (Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish Swiveling/Fixed Swiveling
Part Number EK

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360