• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Insertion Boss Type Castors 921EK / 916EK Wheel Diameter 75 mm / 100 mm

Insertion Boss Type Castors 921EK / 916EK Wheel Diameter 75 mm / 100 mm
A chrome-plated insertion caster ideal for equipment that requires a good design and ease-of-use. Used for a variety of applications such as medical beds, medical equipment, and work bench legs.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
916EK-FR75
916EK-FR100
916EK-PR75
916EK-PR100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Allowable Load 1 piece
(daN)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
Variety of Vehicles Wheel configuration

28.82 €

1 11 Days 110607527823282FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

33.63 €

1 11 Days 13550100279539.095FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

29.29 €

1 11 Days 110407522823282PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

32.34 €

1 11 Days 13560100229539.095PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

Loading...

  1. 1

Basic information

Caster Type Plug Style Load Range(daN) 35.01~80.00 Stopper Total Lock Caster
Wheel Material Rubber Fitting Material Steel Load Category Light Load
Axial length L(mm) 40 Shaft diameter T(mm) 22 (Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish
Swiveling/Fixed Swiveling Part Number EK

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360