Plug-in Boss Type Caster, 420SK/413SK/420SKR, Wheel Diameter 100 to 150 mm

Plug-in Boss Type Caster, 420SK/413SK/420SKR, Wheel Diameter 100 to 150 mm

A typical plug-in caster with smooth rotation and great resistance force against loads. Used extensively in factories and offices, robust and stable, ideal for transporting heavy loads.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
413SK-C100
413SK-C125
413SK-C150
413SK-CHR100
413SK-CHR125
413SK-CHR150
413SK-MCB100
413SK-MCB125
413SK-MCB150
413SK-N100
413SK-N125
413SK-N150
413SK-NRB100
413SK-NRB125
413SK-NRB150
413SK-PH100
413SK-PH125
413SK-PH150
413SK-R100
413SK-R125
413SK-R150
413SK-RB100
413SK-RB125
413SK-RB150
413SK-RD100
413SK-RD125
413SK-RD150
413SK-UB100
413SK-UB125
413SK-UB150
413SK-URB100
413SK-URB125
413SK-URB150
413SK-WR100
413SK-WR125
413SK-WR150
413SK-WRB100
413SK-WRB125
413SK-WRB150
420SK-C100
420SK-C125
420SK-C150
420SK-CHR100
420SK-CHR125
420SK-CHR150
420SK-MCB100
420SK-MCB125
420SK-MCB150
420SK-N100
420SK-N125
420SK-N150
420SK-NRB100
420SK-NRB125
420SK-NRB150
420SK-PH100
420SK-PH125
420SK-PH150
420SK-R100
420SK-R125
420SK-R150
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mounting Height H
(mm)
Load Range
(daN)
Stopper Load Capacity 1 Unit
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Eccentric E
(mm)
Swivel / Fixed Product No. Wheel Models Wheel Configuration

41.92 €

12 Days 13280.01 ~ 140.00With Rotation Stopper120CastingHeat Resistant / Low Temp. Resistant100308935SwivelSKCSolid Casting Wheel, Resin Bushings Used

55.78 €

12 Days 167140.01 ~ 220.00With Rotation Stopper150CastingHeat Resistant / Low Temp. Resistant1253310538SwivelSKCSolid Casting Wheel, Resin Bushings Used

66.26 €

12 Days 189140.01 ~ 220.00With Rotation Stopper160CastingHeat Resistant / Low Temp. Resistant1503511741SwivelSKCSolid Casting Wheel, Resin Bushings Used

42.41 €

12 Days 13280.01 ~ 140.00With Rotation Stopper120Rubber-100328935SwivelSKCHRNylon Wheel Wound with Rubber, Double Row Ball Bearings Used

55.22 €

12 Days 167140.01 ~ 220.00With Rotation Stopper150Rubber-1253810538SwivelSKCHRNylon Wheel Wound with Rubber, Double Row Ball Bearings Used

62.41 €

12 Days 189140.01 ~ 220.00With Rotation Stopper160Rubber-1504011741SwivelSKCHRNylon Wheel Wound with Rubber, Double Row Ball Bearings Used

60.74 €

12 Days 13280.01 ~ 140.00With Rotation Stopper120[Nylon] MC NylonAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)100338935SwivelSKMCBMC Nylon Solid Wheel, Radial Ball Bearings Used

86.65 €

12 Days 167140.01 ~ 220.00With Rotation Stopper150[Nylon] MC NylonAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)1254310538SwivelSKMCBMC Nylon Solid Wheel, Radial Ball Bearings Used

100.58 €

12 Days 189140.01 ~ 220.00With Rotation Stopper160[Nylon] MC NylonAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)1504311741SwivelSKMCBMC Nylon Solid Wheel, Radial Ball Bearings Used

29.81 €

12 Days 13280.01 ~ 140.00With Rotation Stopper120[Nylon] NylonAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)100328935SwivelSKNNylon Solid Wheel, Resin Bushings Used

44.54 €

12 Days 167140.01 ~ 220.00With Rotation Stopper150[Nylon] NylonAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)1253510538SwivelSKNNylon Solid Wheel, Resin Bushings Used

50.07 €

12 Days 189140.01 ~ 220.00With Rotation Stopper160[Nylon] NylonAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)1503511741SwivelSKNNylon Solid Wheel, Resin Bushings Used

36.77 €

12 Days 13280.01 ~ 140.00With Rotation Stopper120[Nylon] NylonAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)100298935SwivelSKNRBNylon Solid Wheel, Radial Ball Bearings Used

47.65 €

12 Days 167140.01 ~ 220.00With Rotation Stopper150[Nylon] NylonAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)1253510538SwivelSKNRBNylon Solid Wheel, Radial Ball Bearings Used

53.49 €

12 Days 189140.01 ~ 220.00With Rotation Stopper160[Nylon] NylonAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)1503511741SwivelSKNRBNylon Solid Wheel, Radial Ball Bearings Used

42.22 €

12 Days 13280.01 ~ 140.00With Rotation Stopper120PhenolGasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)100328935SwivelSKPHPhenolic Solid Wheel, Resin Bushings Used

69.45 €

12 Days 167140.01 ~ 220.00With Rotation Stopper150PhenolGasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)1253810538SwivelSKPHPhenolic Solid Wheel, Resin Bushings Used

89.19 €

12 Days 189140.01 ~ 220.00With Rotation Stopper160PhenolGasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)1504211741SwivelSKPHPhenolic Solid Wheel, Resin Bushings Used

31.70 €

12 Days 13280.01 ~ 140.00With Rotation Stopper120Rubber-100328935SwivelSKRIron Wheels Wound with Rubber, Resin Bushings Used

41.95 €

12 Days 167140.01 ~ 220.00With Rotation Stopper150Rubber-1253810538SwivelSKRIron Wheels Wound with Rubber, Resin Bushings Used

46.24 €

12 Days 189140.01 ~ 220.00With Rotation Stopper160Rubber-1504011741SwivelSKRIron Wheels Wound with Rubber, Resin Bushings Used

34.14 €

12 Days 13280.01 ~ 140.00With Rotation Stopper120Rubber-100328935SwivelSKRBIron Wheels Wound with Rubber, Roller Bearings Used

45.83 €

12 Days 167140.01 ~ 220.00With Rotation Stopper150Rubber-1253810538SwivelSKRBIron Wheels Wound with Rubber, Roller Bearings Used

50.17 €

12 Days 189140.01 ~ 220.00With Rotation Stopper160Rubber-1504011741SwivelSKRBIron Wheels Wound with Rubber, Roller Bearings Used

32.20 €

12 Days 13280.01 ~ 140.00With Rotation Stopper100Rubber-100328935SwivelSKRDSolid Rubber Wheel, Resin Bushings Used

45.32 €

12 Days 16780.01 ~ 140.00With Rotation Stopper120Rubber-1254010538SwivelSKRDSolid Rubber Wheel, Resin Bushings Used

53.24 €

12 Days 18980.01 ~ 140.00With Rotation Stopper120Rubber-1504011741SwivelSKRDSolid Rubber Wheel, Resin Bushings Used

41.12 €

12 Days 13280.01 ~ 140.00With Rotation Stopper100UrethaneAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil)100328935SwivelSKUBNylon Wheel Wound with Thermoplastic Urethane, Radial Ball Bearings Used

56.22 €

12 Days 16780.01 ~ 140.00With Rotation Stopper130UrethaneAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil)1253810538SwivelSKUBNylon Wheel Wound with Thermoplastic Urethane, Radial Ball Bearings Used

66.05 €

12 Days 18980.01 ~ 140.00With Rotation Stopper140UrethaneAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil)1503811741SwivelSKUBNylon Wheel Wound with Thermoplastic Urethane, Radial Ball Bearings Used

45.59 €

12 Days 13280.01 ~ 140.00With Rotation Stopper120UrethaneAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil)100328935SwivelSKURBIron Wheels Wound with Thermosetting Urethane, Roller Bearings Used

64.78 €

12 Days 167140.01 ~ 220.00With Rotation Stopper150UrethaneAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil)1253810538SwivelSKURBIron Wheels Wound with Thermosetting Urethane, Roller Bearings Used

71.76 €

12 Days 189140.01 ~ 220.00With Rotation Stopper160UrethaneAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil)1504011741SwivelSKURBIron Wheels Wound with Thermosetting Urethane, Roller Bearings Used

32.75 €

12 Days 13280.01 ~ 140.00With Rotation Stopper120Rubber-100348935SwivelSKWRIron Wheel Wound with Wide Rubber, Resin Bushings Used

43.44 €

12 Days 167140.01 ~ 220.00With Rotation Stopper150Rubber-1254010538SwivelSKWRIron Wheel Wound with Wide Rubber, Resin Bushings Used

48.39 €

12 Days 189140.01 ~ 220.00With Rotation Stopper160Rubber-1504011741SwivelSKWRIron Wheel Wound with Wide Rubber, Resin Bushings Used

34.97 €

12 Days 13280.01 ~ 140.00With Rotation Stopper120Rubber-100348935SwivelSKWRBIron Wheels Wound with Wide Rubber, Roller Bearings Used

47.08 €

12 Days 167140.01 ~ 220.00With Rotation Stopper150Rubber-1254010538SwivelSKWRBIron Wheels Wound with Wide Rubber, Roller Bearings Used

51.97 €

12 Days 189140.01 ~ 220.00With Rotation Stopper160Rubber-1504011741SwivelSKWRBIron Wheels Wound with Wide Rubber, Roller Bearings Used

37.18 €

12 Days 13280.01 ~ 140.00Not Included120CastingHeat Resistant / Low Temp. Resistant100308635SwivelSKCSolid Casting Wheel, Resin Bushings Used

49.96 €

12 Days 167140.01 ~ 220.00Not Included150CastingHeat Resistant / Low Temp. Resistant1253310238SwivelSKCSolid Casting Wheel, Resin Bushings Used

60.88 €

12 Days 189140.01 ~ 220.00Not Included160CastingHeat Resistant / Low Temp. Resistant1503511741SwivelSKCSolid Casting Wheel, Resin Bushings Used

37.74 €

12 Days 13280.01 ~ 140.00Not Included120Rubber-100328635SwivelSKCHRNylon Wheel Wound with Rubber, Double Row Ball Bearings Used

50.06 €

12 Days 167140.01 ~ 220.00Not Included150Rubber-1253810238SwivelSKCHRNylon Wheel Wound with Rubber, Double Row Ball Bearings Used

57.14 €

12 Days 189140.01 ~ 220.00Not Included160Rubber-1504011741SwivelSKCHRNylon Wheel Wound with Rubber, Double Row Ball Bearings Used

56.20 €

12 Days 13280.01 ~ 140.00Not Included120[Nylon] MC NylonAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)100338635SwivelSKMCBMC Nylon Solid Wheel, Radial Ball Bearings Used

81.59 €

12 Days 167140.01 ~ 220.00Not Included150[Nylon] MC NylonAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)1254310238SwivelSKMCBMC Nylon Solid Wheel, Radial Ball Bearings Used

95.35 €

12 Days 189140.01 ~ 220.00Not Included160[Nylon] MC NylonAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)1504311741SwivelSKMCBMC Nylon Solid Wheel, Radial Ball Bearings Used

25.08 €

12 Days 13280.01 ~ 140.00Not Included120[Nylon] NylonAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)100328635SwivelSKNNylon Solid Wheel, Resin Bushings Used

37.99 €

12 Days 167140.01 ~ 220.00Not Included150[Nylon] NylonAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)1253510238SwivelSKNNylon Solid Wheel, Resin Bushings Used

43.29 €

12 Days 189140.01 ~ 220.00Not Included160[Nylon] NylonAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)1503511741SwivelSKNNylon Solid Wheel, Resin Bushings Used

32.10 €

12 Days 13280.01 ~ 140.00Not Included120[Nylon] NylonAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)100298635SwivelSKNRBNylon Solid Wheel, Radial Ball Bearings Used

42.41 €

12 Days 167140.01 ~ 220.00Not Included150[Nylon] NylonAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)1253510238SwivelSKNRBNylon Solid Wheel, Radial Ball Bearings Used

48.19 €

12 Days 189140.01 ~ 220.00Not Included160[Nylon] NylonAbrasion Resistant / Gasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)1503511741SwivelSKNRBNylon Solid Wheel, Radial Ball Bearings Used

37.57 €

12 Days 13280.01 ~ 140.00Not Included120PhenolGasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)100328635SwivelSKPHPhenolic Solid Wheel, Resin Bushings Used

64.23 €

12 Days 167140.01 ~ 220.00Not Included150PhenolGasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)1253810238SwivelSKPHPhenolic Solid Wheel, Resin Bushings Used

83.21 €

12 Days 189140.01 ~ 220.00Not Included160PhenolGasoline Resistant / Oil Resistant (Mechanical Oil) / Chemical Resistant (Weak Acid, Alkaline)1504211741SwivelSKPHPhenolic Solid Wheel, Resin Bushings Used

27.49 €

12 Days 13280.01 ~ 140.00Not Included120Rubber-100328635SwivelSKRIron Wheels Wound with Rubber, Resin Bushings Used

36.75 €

12 Days 167140.01 ~ 220.00Not Included150Rubber-1253810238SwivelSKRIron Wheels Wound with Rubber, Resin Bushings Used

41.06 €

12 Days 189140.01 ~ 220.00Not Included160Rubber-1504011741SwivelSKRIron Wheels Wound with Rubber, Resin Bushings Used

Loading...

Basic information

Caster Type Plug-in Model Fitting Material Steel Axial Length L(mm) 65
Shaft Diameter T(mm) 28

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support