Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
935BBE-BLB100-3.2MM |
940BBE-BLB100-3.2MM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stopper | Swivel Radius (mm) | V (mm) | K (mm) | |
---|---|---|---|---|---|---|---|---|
110.07 € | 1 | Available |
Same day
Stock | With Rotation Stopper | 120~110 | 120~110 | 55~25 | |
92.54 € | 1 | Available |
Same day
Stock | NA | 82~85 | - | - |
Loading...
Caster Type | Swiveling Direct Mount Plate / Cushioned Caster | Mounting Height H or H1 and H2(mm) | 143~135 | Properties | Quiet Caster |
---|---|---|---|---|---|
Load Range(daN) | ~35.00 | Allowable Load 1 piece(daN) | 30 | Wheel Material | Urethane |
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | Fitting Material | Steel | Mounting Hole Type | Round Hole |
Mounting Hole Pitch Longitudinal direction (X)(mm) | 82 | Mounting Hole Pitch Transverse Direction (Y)(mm) | 40 | Mounting Seat A (Plate Length)(mm) | 100 |
Mounting Seat B (Plate Width)(mm) | 62 | Wheel Dia. D(mm) | 100 | Car width(mm) | 27 |
Load Category | Light Load | Mounting Hole Diameter P(mm) | 8.8 | Eccentricity E or E1, E2(mm) | 30~33 |
(Metal Fitting/Main Body) Processing - Finish | Trivalent chromium chemical processing | Swiveling/Fixed | Swiveling | Conical Spring Wire Diameter(mm) | 3.2 |
Type of Special Urethane | NA | Color Tone | Gray | Part Number | BBE |
Variety of Vehicles | BLB | Wheel configuration | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings |