Stainless Steel Castors 320EK / 315EK Wheel Diameter 50-75mm

Stainless Steel Castors 320EK / 315EK Wheel Diameter 50-75mm
  • Volume Discount
Ideal for wagons, equipment, etc., that are used in environments where rust and corrosion are unacceptable, such as food-related companies and kitchens.

[Features]
· An all-stainless steel insertion caster with excellent corrosion resistance and water resistance.
· Ideal for wagons, equipment, etc., that are used in environments where rust and corrosion are unacceptable, such as food-related companies and kitchens.
· 320EK: Swivel type, all-stainless steel caster.
· 315EK: Swivel type, all-stainless steel caster with a stopper.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
315EK-MC50
315EK-MC65
315EK-MC75
315EK-N50
315EK-N65
315EK-N75
315EK-R50
315EK-R65
315EK-R75
315EK-UR50
315EK-UR65
315EK-UR75
320EK-MC50
320EK-MC65
320EK-MC75
320EK-N50
320EK-N65
320EK-N75
320EK-R50
320EK-R65
320EK-R75
320EK-UR50
320EK-UR65
320EK-UR75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

29.75 €

1 11 Days 6435.01~80.00With Rotation Stopper40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50205721.0MCMC Nylon Integral Wheel

34.20 €

1 Available 11 Days 8135.01~80.00With Rotation Stopper40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65206224.0MCMC Nylon Integral Wheel

38.48 €

1 Available 11 Days 9135.01~80.00With Rotation Stopper50[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75206829.0MCMC Nylon Integral Wheel

16.81 €

1 Available 11 Days 6435.01~80.00With Rotation Stopper40[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50215721.0NNylon Integral Wheel

19.22 €

1 Available 11 Days 8135.01~80.00With Rotation Stopper40[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65216224.0NNylon Integral Wheel

20.73 €

1 Available 11 Days 9135.01~80.00With Rotation Stopper50[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75216829.0NNylon Integral Wheel

18.43 €

1 11 Days 64~35.00With Rotation Stopper30Rubber-50205721.0RRubber Integrated Wheels Containing Resin Bush

20.04 €

1 Available 11 Days 81~35.00With Rotation Stopper30Rubber-65216224.0RRubber Integrated Wheels Containing Resin Bush

21.90 €

1 Available 11 Days 9135.01~80.00With Rotation Stopper40Rubber-75216829.0RRubber Integrated Wheels Containing Resin Bush

18.89 €

1 Available 11 Days 6435.01~80.00With Rotation Stopper40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)50215721.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

22.97 €

1 Available 11 Days 8135.01~80.00With Rotation Stopper40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)65216224.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

23.64 €

1 Available 11 Days 9135.01~80.00With Rotation Stopper50UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75216829.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

26.83 €

1 11 Days 6435.01~80.00NA40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50204721.0MCMC Nylon Integral Wheel

31.39 €

1 Available 11 Days 8135.01~80.00NA40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65205824.0MCMC Nylon Integral Wheel

36.26 €

1 Available 11 Days 9135.01~80.00NA50[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75206829.0MCMC Nylon Integral Wheel

13.93 €

1 Available 11 Days 6435.01~80.00NA40[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50214721.0NNylon Integral Wheel

17.29 €

1 Available 11 Days 8135.01~80.00NA40[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65215824.0NNylon Integral Wheel

18.60 €

1 Available 11 Days 9135.01~80.00NA50[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75216829.0NNylon Integral Wheel

15.41 €

1 11 Days 64~35.00NA30Rubber-50204721.0RRubber Integrated Wheels Containing Resin Bush

17.91 €

1 Available 11 Days 81~35.00NA30Rubber-65215824.0RRubber Integrated Wheels Containing Resin Bush

19.86 €

1 Available 11 Days 9135.01~80.00NA40Rubber-75216829.0RRubber Integrated Wheels Containing Resin Bush

16.09 €

1 Available 11 Days 6435.01~80.00NA40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)50214721.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

20.95 €

1 Available 11 Days 8135.01~80.00NA40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)65215824.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

21.49 €

1 Available 11 Days 9135.01~80.00NA50UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75216829.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

Loading...

  1. 1

Basic information

Caster Type Plug Style Fitting Material Stainless Steel Load Category Light Load
Axial length L(mm) 35 Shaft diameter T(mm) 18 (Metal Fitting/Main Body) Processing - Finish All Stainless
Swiveling/Fixed Swiveling Part Number EK

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360