• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Stainless Steel Castors 320SK / 315SK Wheel Diameter 50-75mm

Stainless Steel Castors 320SK / 315SK Wheel Diameter 50-75mm
  • Volume Discount
An all-stainless steel insertion caster with excellent corrosion resistance and water resistance. Ideal for hand trucks, equipment, etc., used in environments where rust and corrosion are unacceptable, such as food factories, shops, offices, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
315SK-N50
315SK-N65
315SK-N75
315SK-NRB50
315SK-NRB65
315SK-NRB75
315SK-PH50
315SK-PH65
315SK-PH75
315SK-R65
315SK-R75
315SK-RD50
315SK-UB50
315SK-UB65
315SK-UB75
320SK-N50
320SK-N65
320SK-N75
320SK-NRB50
320SK-NRB65
320SK-NRB75
320SK-PH50
320SK-PH65
320SK-PH75
320SK-R65
320SK-R75
320SK-RD50
320SK-UB50
320SK-UB65
320SK-UB75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

32.14 €

1 Available 11 Days 70With Rotation Stopper60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50256126.0NNylon Integral Wheel

30.21 €

1 Available 11 Days 85With Rotation Stopper70[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65257129.0NNylon Integral Wheel

35.00 €

1 Available 11 Days 93With Rotation Stopper80[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75256828.0NNylon Integral Wheel

36.40 €

1 Available 11 Days 70With Rotation Stopper60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50256126.0NRBNylon Integral Wheel with Roller Bearings

34.34 €

1 Available 11 Days 85With Rotation Stopper70[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65257129.0NRBNylon Integral Wheel with Roller Bearings

39.98 €

1 Available 11 Days 93With Rotation Stopper80[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75256828.0NRBNylon Integral Wheel with Roller Bearings

33.97 €

1 Available 11 Days 70With Rotation Stopper70PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50256126.0PHPhenol Integrated Wheel Resin Bushings Built-In

35.68 €

1 Available 11 Days 85With Rotation Stopper70PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65277129.0PHPhenol Integrated Wheel Resin Bushings Built-In

39.43 €

1 Available 11 Days 93With Rotation Stopper80PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75276828.0PHPhenol Integrated Wheel Resin Bushings Built-In

34.24 €

1 Available 11 Days 85With Rotation Stopper50Rubber-65267129.0RRubber Integrated Wheels Containing Resin Bush

36.80 €

1 Available 11 Days 93With Rotation Stopper60Rubber-75266828.0RRubber Integrated Wheels Containing Resin Bush

33.41 €

1 Available 11 Days 70With Rotation Stopper50Rubber-50266126.0RDRubber Integrated Wheels Containing Resin Bush

39.62 €

1 Available 11 Days 70With Rotation Stopper60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)50256126.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

40.62 €

1 Available 11 Days 85With Rotation Stopper70UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)65277129.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

45.07 €

1 Available 11 Days 93With Rotation Stopper80UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75276828.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

29.12 €

1 Available 11 Days 70NA60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50255226.0NNylon Integral Wheel

29.96 €

1 Available 11 Days 85NA70[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65256329.0NNylon Integral Wheel

32.23 €

1 Available 11 Days 93NA80[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75256728.0NNylon Integral Wheel

33.71 €

1 Available 11 Days 70NA60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50255226.0NRBNylon Integral Wheel with Roller Bearings

34.44 €

1 Available 11 Days 85NA70[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65256329.0NRBNylon Integral Wheel with Roller Bearings

37.01 €

1 Available 11 Days 93NA80[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75256728.0NRBNylon Integral Wheel with Roller Bearings

30.61 €

1 Available 11 Days 70NA70PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50255226.0PHPhenol Integrated Wheel Resin Bushings Built-In

33.75 €

1 Available 11 Days 85NA70PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65276329.0PHPhenol Integrated Wheel Resin Bushings Built-In

39.95 €

1 Available 11 Days 93NA80PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75276728.0PHPhenol Integrated Wheel Resin Bushings Built-In

31.75 €

1 Available 11 Days 85NA50Rubber-65266329.0RRubber Integrated Wheels Containing Resin Bush

34.17 €

1 Available 11 Days 93NA60Rubber-75266728.0RRubber Integrated Wheels Containing Resin Bush

30.28 €

1 Available 11 Days 70NA50Rubber-50265226.0RDRubber Integrated Wheels Containing Resin Bush

36.20 €

1 Available 11 Days 70NA60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)50255226.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

37.64 €

1 Available 11 Days 85NA70UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)65276329.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

41.16 €

1 Available 11 Days 93NA80UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75276728.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

Loading...

  1. 1

Basic information

Caster Type Plug Style Load Range(daN) 35.01~80.00 Fitting Material Stainless Steel
Load Category Light Load Axial length L(mm) 52 Shaft diameter T(mm) 22
(Metal Fitting/Main Body) Processing - Finish All Stainless Swiveling/Fixed Swiveling Part Number SK

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360