Medical Resin Dual Wheel Castors 700P / 750P / 700A / 750A Wheel Diameter 100 mm

Medical Resin Dual Wheel Castors 700P / 750P / 700A / 750A Wheel Diameter 100 mm
A dual wheel caster with a calm color tone and a simple and smart appearance, employing resin (nylon) for the main body Ideal for lightweight wagons, etc. that are used indoors, such as at hospitals and offices.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
700A-FA1100
700A-FA2100
700P-FA1100
700P-FA2100
750A-FA1100
750A-FA2100
750P-FA1100
750P-FA2100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H or H1 and H2
(mm)
Screw T or Mounting Screw Hole M Swivel Radius
(mm)
Mounting Seat A×B or A×B×C
(mm)
Mounting Dimensions X×Y or X×Y×Z
(mm)
Mounting Hole Diameter P
(mm)
Axial length L
(mm)
Color Tone Part Number Variety of Vehicles

26.41 €

1 14 Days Screw-In Type / Resin / Dual Wheels120M10 x 1.591---20GrayAFA1

26.41 €

1 14 Days Screw-In Type / Resin / Dual Wheels120M10 x 1.591---20Light brownAFA2

26.55 €

1 14 Days Swiveling Direct Mount Plate / Resin / Dual Wheels125-9151×3140×205.5-GrayPFA1

26.55 €

1 14 Days Swiveling Direct Mount Plate / Resin / Dual Wheels125-9151×3140×205.5-Light brownPFA2

26.41 €

1 14 Days Screw-In Type / Resin / Dual Wheels120M10 x 1.5105---20GrayAFA1

26.41 €

1 14 Days Screw-In Type / Resin / Dual Wheels120M10 x 1.5105---20Light brownAFA2

26.55 €

1 14 Days Swiveling Direct Mount Plate / Resin / Dual Wheels125-10551×3140×205.5-GrayPFA1

26.55 €

1 14 Days Swiveling Direct Mount Plate / Resin / Dual Wheels125-10551×3140×205.5-Light brownPFA2

Loading...

  1. 1

Basic information

Load Range(daN) ~35.00 Stopper With Rotation Stopper Allowable Load 1 piece(daN) 20
Wheel Material Urethane Wheel Characteristics Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) Fitting Material Resin
Wheel Dia. D(mm) 100 Car width(mm) 44 Load Category Light Load
Eccentricity E or E1, E2(mm) 38 Wheel color Gray (Metal Fitting/Main Body) Processing - Finish Resin
Swiveling/Fixed Swiveling Wheel configuration Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Ball Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360