Medical Castors 709MK / 709FMK Wheel Diameter 150 mm

Medical Castors 709MK / 709FMK Wheel Diameter 150 mm
  • Volume Discount
A caster equipped with a function that connects and controls multiple (2 or 4) casters using a unique mechanism. Ideal for equipment at hospitals, etc., in which the robustness and elegance of luxurious chrome plating finish is required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

709MK-RB150

Part Number
709MK-RB150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

124.81 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Caster Type Plug Style Mounting Height H or H1 and H2(mm) 185 Load Range(daN) 80.01~140.00
Stopper Total Lock Caster Allowable Load 1 piece(daN) 100 Wheel Material Rubber
Fitting Material Steel Screw T or Mounting Screw Hole M M8 x 1.25 Wheel Dia. D(mm) 150
Car width(mm) 32 Swivel Radius(mm) 128 Load Category Medium Load
Eccentricity E or E1, E2(mm) 51 Axial length L(mm) 91.5 Shaft diameter T(mm) 27.6
(Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish Dimension between Mounting Screw Hole and Washer a(mm) 19 Swiveling/Fixed Swiveling
b(mm) 71.5 c(mm) 20 Hex Size N(mm) 11
Special Notes Medical Caster with Central Lock Part Number MK Variety of Vehicles RB
Wheel configuration Nylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360