Total Lock Castors for Scaffolding 515SA Wheel Diameter 125-200mm

Total Lock Castors for Scaffolding 515SA Wheel Diameter 125-200mm
  • Volume Discount
A large caster for scaffolding that incorporates the total lock mechanism. Used for scaffolding at construction sites, as well as for building cleaning.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
515SA-RB125
515SA-RB150
515SA-RB200
515SA-UB200
515SA-URB125
515SA-URB150
515SA-URB200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

138.78 €

1 Available 11 Days 171140.01~220.00180Rubber-1254411248.0RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

101.60 €

1 Available 11 Days 196220.01~320.00230Rubber-1504612650.0RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

111.97 €

1 11 Days 240220.01~320.00250Rubber-2004615655.0RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

137.05 €

1 Available 11 Days 240220.01~320.00250UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)2004415655.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

108.35 €

1 Available 11 Days 171140.01~220.00180UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1254411248.0URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

116.96 €

1 11 Days 196220.01~320.00230UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1504612650.0URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

142.15 €

1 11 Days 240220.01~320.00250UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)2004615655.0URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Stopper Total Lock Caster Fitting Material Steel
Screw T or Mounting Screw Hole M UNF1 Load Category Medium Load Axial length L(mm) 300
(Metal Fitting/Main Body) Processing - Finish Integrated Casting Wheel Uni-chrome Finish Part Number SA

Tech Support