• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Direction Regulating Castors 420FAS Wheel Diameter 100-150mm

Direction Regulating Castors 420FAS Wheel Diameter 100-150mm
  • Volume Discount
A direction regulating caster that can be switched between a swivel type and a fixed type by operating the pedal located at the rear part in the forward direction. A standard large caster widely used in various environments such as factories and offices.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
420FAS-C100
420FAS-C125
420FAS-C150
420FAS-CHR100
420FAS-CHR125
420FAS-CHR150
420FAS-MCB100
420FAS-MCB125
420FAS-MCB150
420FAS-N100
420FAS-N125
420FAS-N150
420FAS-NRB100
420FAS-NRB125
420FAS-NRB150
420FAS-PH100
420FAS-PH125
420FAS-PH150
420FAS-R100
420FAS-R125
420FAS-R150
420FAS-RB100
420FAS-RB125
420FAS-RB150
420FAS-UB100
420FAS-UB125
420FAS-UB150
420FAS-URB100
420FAS-URB125
420FAS-URB150
420FAS-WR100
420FAS-WR125
420FAS-WR150
420FAS-WRB100
420FAS-WRB125
420FAS-WRB150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

53.22 €

1 11 Days 13280.01~140.00120Cast MetalHeat-Resistance / Cold Resistance68(71)68(71)9090100309435CIntegrated Casting Wheel with Resin Bushing

74.88 €

1 11 Days 168140.01~220.00150Cast MetalHeat-Resistance / Cold Resistance75(80)75(80)1021021253311838CIntegrated Casting Wheel with Resin Bushing

86.79 €

1 11 Days 190140.01~220.00160Cast MetalHeat-Resistance / Cold Resistance75(80)75(80)1021021503511841CIntegrated Casting Wheel with Resin Bushing

50.82 €

1 11 Days 13280.01~140.00120Rubber-68(71)68(71)9090100329435CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

68.67 €

1 11 Days 168140.01~220.00150Rubber-75(80)75(80)1021021253811838CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

78.06 €

1 11 Days 190140.01~220.00160Rubber-75(80)75(80)1021021504011841CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

71.21 €

1 11 Days 13280.01~140.00120[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)68(71)68(71)9090100339435MCBMC Nylon Integral Wheel With Radial Ball Bearing

102.13 €

1 11 Days 168140.01~220.00150[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)1021021254311838MCBMC Nylon Integral Wheel With Radial Ball Bearing

117.91 €

1 11 Days 190140.01~220.00160[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)1021021504311841MCBMC Nylon Integral Wheel With Radial Ball Bearing

36.41 €

1 11 Days 13280.01~140.00120[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)68(71)68(71)9090100329435NNylon Integral Wheel with Resin Bushing

52.96 €

1 Available 11 Days 168140.01~220.00150[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)1021021253511838NNylon Integral Wheel with Resin Bushing

59.15 €

1 11 Days 190140.01~220.00160[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)1021021503511841NNylon Integral Wheel with Resin Bushing

42.70 €

1 Available 11 Days 13280.01~140.00120[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)68(71)68(71)9090100299435NRBNylon Integral Wheel with Radial Ball Bearings

56.49 €

1 Available 11 Days 168140.01~220.00150[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)1021021253511838NRBNylon Integral Wheel with Radial Ball Bearings

64.33 €

1 11 Days 190140.01~220.00160[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)1021021503511841NRBNylon Integral Wheel with Radial Ball Bearings

53.17 €

1 11 Days 13280.01~140.00120PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)68(71)68(71)9090100329435PHPhenol Integrated Wheel Resin Bushings Built-In

82.66 €

1 11 Days 168140.01~220.00150PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)1021021253811838PHPhenol Integrated Wheel Resin Bushings Built-In

120.40 €

1 11 Days 190140.01~220.00160PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)1021021504211841PHPhenol Integrated Wheel Resin Bushings Built-In

40.32 €

1 11 Days 13280.01~140.00120Rubber-68(71)68(71)9090100329435RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

57.08 €

1 11 Days 168140.01~220.00150Rubber-75(80)75(80)1021021253811838RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

64.04 €

1 11 Days 190140.01~220.00160Rubber-75(80)75(80)1021021504011841RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

43.01 €

1 11 Days 13280.01~140.00120Rubber-68(71)68(71)9090100329435RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

60.63 €

1 11 Days 168140.01~220.00150Rubber-75(80)75(80)1021021253811838RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

67.18 €

1 11 Days 190140.01~220.00160Rubber-75(80)75(80)1021021504011841RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

47.32 €

1 Available 11 Days 13280.01~140.00100UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)68(71)68(71)9090100329435UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

65.56 €

1 Available 11 Days 16880.01~140.00130UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75(80)75(80)1021021253811838UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

76.17 €

1 Available 11 Days 19080.01~140.00140UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75(80)75(80)1021021503811841UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

56.91 €

1 13 Days 13280.01~140.00120UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)68(71)68(71)9090100329435URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

80.49 €

1 11 Days 168140.01~220.00150UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75(80)75(80)1021021253811838URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

93.99 €

1 15 Days 190140.01~220.00160UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75(80)75(80)1021021504011841URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

42.00 €

1 13 Days 13280.01~140.00120Rubber-68(71)68(71)9090100349435WRIron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing

58.54 €

1 11 Days 168140.01~220.00150Rubber-75(80)75(80)1021021254011838WRIron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing

65.83 €

1 11 Days 190140.01~220.00160Rubber-75(80)75(80)1021021504011841WRIron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing

44.69 €

1 11 Days 13280.01~140.00120Rubber-68(71)68(71)9090100349435WRBIron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings

62.29 €

1 11 Days 168140.01~220.00150Rubber-75(80)75(80)1021021254011838WRBIron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings

69.56 €

1 11 Days 190140.01~220.00160Rubber-75(80)75(80)1021021504011841WRBIron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings

Loading...

  1. 1

Basic information

Caster Type Swiveling Direct Mount Plate Stopper NA Fitting Material Steel
Mounting Hole Type Long Hole Load Category Medium Load Mounting Hole Diameter P(mm) 11
(Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish Swiveling/Fixed Swiveling/Fixed Type Special Notes Direction Regulating Caster
Part Number FAS

Tech Support