• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Castors with Heat-Resistant Wheel 320S / 315S / 320SR Wheel Diameter 100-150mm

Castors with Heat-Resistant Wheel 320S / 315S / 320SR Wheel Diameter 100-150mm
  • Volume Discount
[Features]
· A caster with a heat-resistant wheel that can be used in environments up to 120°C, regardless of dry heat or wet heat, thanks to its heat-resistant rubber (nitrile rubber) specification.
· Used in environments that require heat sterilization treatment or a drying process.
· A caster with a heat-resistant rubber (nitrile rubber) wheel.
· An all-stainless steel-made caster with excellent corrosion resistance and water resistance.
· The hardware and the main body feature a stainless steel plate construction which is ideal for environments in which rust and corrosion are unacceptable, such as kitchen equipment, food companies, etc.
· The wheel bearing part features a stainless steel-made radial ball bearing to enable smooth wheel rotation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
315S-ARB100
315S-ARB125
315S-ARB150
320S-ARB100
320S-ARB125
320S-ARB150
320SR-ARB100
320SR-ARB125
320SR-ARB150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
K
(mm)
Swiveling/Fixed Part Number

135.96 €

1 Available 14 Days Swiveling Direct Mount Plate13280.01~140.00With Rotation Stopper12068(71)68(71)9090100301293513012SwivelingS

184.62 €

1 Available 14 Days Swiveling Direct Mount Plate168140.01~220.00With Rotation Stopper15075(80)75(80)102102125381443814519SwivelingS

211.87 €

1 Available 14 Days Swiveling Direct Mount Plate190140.01~220.00With Rotation Stopper16075(80)75(80)102102150381524115419SwivelingS

128.30 €

1 Available 14 Days Swiveling Direct Mount Plate13280.01~140.00NA12068(71)68(71)9090100308635--SwivelingS

167.58 €

1 Available 14 Days Swiveling Direct Mount Plate168140.01~220.00NA15075(80)75(80)1021021253810238--SwivelingS

184.98 €

1 Available 14 Days Swiveling Direct Mount Plate190140.01~220.00NA16075(80)75(80)1021021503811741--SwivelingS

120.01 €

1 Available 14 Days Direct Mount Plate Fixed Type13280.01~140.00NA12080(90)45(50)1107810030----Fixed TypeSR

140.91 €

1 Available 14 Days Direct Mount Plate Fixed Type168140.01~220.00NA150100(112)56(53)1409412538----Fixed TypeSR

182.47 €

1 Available 14 Days Direct Mount Plate Fixed Type190140.01~220.00NA160100(112)56(53)1409415038----Fixed TypeSR

Loading...

  1. 1

Basic information

Wheel Material Rubber Wheel Characteristics Heat-Resistance Fitting Material Stainless Steel
Mounting Hole Type Long Hole Load Category Heavy Load Mounting Hole Diameter P(mm) 11
(Metal Fitting/Main Body) Processing - Finish All Stainless Special Notes Caster with Heat-Resistant Wheels Variety of Vehicles ARB
Wheel configuration Aluminum Wheel Nitrile Rubber Winding Wheel with Radial Ball Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360