• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Wheel Used: Elastomer Wheel

Wheel Used: Elastomer Wheel
  • Volume Discount

Product Details:

Manufacturer part number: 429E-LB65

Brand: TAKIGEN(HAMMER CASTER)

Price: 6.49

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

429E-LB65

Part Number
429E-LB65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.49 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Wheel Type Outer Ring + Wheel Wheel Material Elastomer Wheel O.D.(mm) 65
Wheel Width(mm) 21 Hole Diameter(mm) 6.7 Hub Width(mm) 26
Bearing None Cover Available Variety E
Variety of Vehicles LB Wheel configuration PP Wheel elastomer winding wheel, radial ballbearing input

Tech Support