The CE series of biting fittings were developed for hydraulic equipment subjected to up to 13.7 MPa of pressure.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
KMC06-010CE |
KMC08-020CE |
KMC10-020CE |
KMC12-030CE |
KMC16-040CE |
KMC20-060CE |
KMC25-080CE |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Nominal 1 (mm) | Applicable Pipe O.D. 1 (mm) | Thread Nominal | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|
50.28 € | 15 Days | 6 | 6 | 1/8B(6A) | -20~250 | ||
56.02 € | 15 Days | 8 | 8 | 1/4B(8A) | -20~250 | ||
60.97 € | 15 Days | 10 | 10 | 1/4B(8A) | -20~250 | ||
71.03 € | 15 Days | 12 | 12 | 3/8B(10A) | -20~250 | ||
82.03 € | 15 Days | 16 | 16 | 1/2B(15A) | -20~250 | ||
84.75 € | 15 Days | 20 | 20 | 3/4B(20A) | -20~250 | ||
121.32 € | 15 Days | 25 | 25 | 1B(25A) | -20~250 |
Loading...
Type | Fitting | Material | Carbon steel | Applicable Pipe Type | Steel pipe (general) |
---|---|---|---|---|---|
Applicable Fluid | Air / Oil | Connection Type | Pipe-to-Thread, Socket Type | Connection Shape | Elbow |
Fitting type | Bite type Fittings | Applicable Tube Size Type | Steel pipe metric size | Material of Applicable Pipe | Steel |
Connection Thread Type | R | Max. Operating Pressure(MPa) | 13.7 | Divisions of Max. Operating Pressure(MPa) | More than 2.0MPa |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.