We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

CE Shape Steel Pipe Use Biting Fitting, Tee Side Nipple (Female) KTF

CE Shape Steel Pipe Use Biting Fitting, Tee Side Nipple (Female) KTF

The CE series of biting fittings were developed for hydraulic equipment subjected to up to 13.7 MPa of pressure.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KTF08-020CE
KTF10-020CE
KTF12-030CE
KTF16-040CE
KTF20-060CE
KTF25-060CE
KTF25-080CE
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Operating Temperature Range
(°C)

12.89 €

15 Days 881/4B(8A)-20~250

14.04 €

15 Days 10101/4B(8A)-20~250

18.70 €

15 Days 12123/8B(10A)-20~250

35.93 €

15 Days 16161/2B(15A)-20~250

46.42 €

15 Days 20203/4B(20A)-20~250

50.73 €

15 Days 25253/4B(20A)-20~250

59.92 €

15 Days 25251B(25A)-20~250

Loading...

  1. 1

Basic information

Type Fitting Material Carbon steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Air / Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Tee
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type Rc Max. Operating Pressure(MPa) 13.7 Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Tech Support