We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Flareless Joint for CE-Model Steel Pipe Hose Connection Union KUC

Flareless Joint for CE-Model Steel Pipe Hose Connection Union KUC

The CE series of biting fittings were developed for hydraulic equipment subjected to up to 13.7 MPa of pressure.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KUC08-020CE
KUC08-030CE
KUC10-020CE
KUC10-030CE
KUC12-030CE
KUC12-040CE
KUC16-040CE
KUC20-060CE
KUC25-060CE
KUC25-080CE
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Operating Temperature Range
(°C)

6.69 €

15 Days 881/4B(8A)-20~250

7.85 €

15 Days 883/8B(10A)-20~250

7.19 €

15 Days 10101/4B(8A)-20~250

8.65 €

15 Days 10103/8B(10A)-20~250

8.66 €

15 Days 12123/8B(10A)-20~250

16.23 €

15 Days 12121/2B(15A)-20~250

16.61 €

15 Days 16161/2B(15A)-20~250

21.03 €

15 Days 20203/4B(20A)-20~250

31.11 €

15 Days 25253/4B(20A)-20~250

32.10 €

15 Days 25251B(25A)-20~250

Loading...

  1. 1

Basic information

Type Fitting Material Carbon steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Air / Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Straight Pipe-to-Screw (Union/Socket/Adapter/Connector, etc.)
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type G (Threaded) Max. Operating Pressure(MPa) 13.7 Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support