We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Flareless Fitting for Anti-Vibration Fitting NE Type Steel Pipe Type - O-Ring Gasket Type Elbow Nipple

Flareless Fitting for Anti-Vibration Fitting NE Type Steel Pipe Type - O-Ring Gasket Type Elbow Nipple

A fitting for high-pressure piping at up to medium diameter, working a general hydraulic pressures (13.7 MPa~). No screw machining, welding, flaring, and brazing is necessary; pipes can also be bent.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KLO06-010E
KLO06-020E
KLO08-010E
KLO12-040E
KLO15-030E
KLO15-040E
KLO16-040E
KLO18-030E
KLO18-040E
KLO20-040E
KLO20-060E
KLO22-040E
KLO22-060E
KLO25-060E
KLO25-080E
KLO28-060E
KLO28-080E
KLO30-080E
KLO30-100E
KLO35-100E
KLO38-120N
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)

21.36 €

15 Days 661/8B(6A)50-20~250

19.20 €

15 Days 661/4B(8A)50-20~250

19.39 €

15 Days 881/8B(6A)50-20~250

28.57 €

15 Days 12121/2B(15A)40-20~250

19.29 €

15 Days 15153/8B(10A)40-20~250

20.25 €

15 Days 15151/2B(15A)40-20~250

30.07 €

15 Days 16161/2B(15A)31-20~250

30.07 €

15 Days 18183/8B(10A)31-20~250

24.08 €

9 Days 18181/2B(15A)31-20~250

33.81 €

15 Days 20201/2B(15A)31-20~250

28.95 €

15 Days 20203/4B(20A)31-20~250

53.32 €

15 Days 22221/2B(15A)31-20~250

35.70 €

9 Days 22223/4B(20A)31-20~250

58.34 €

15 Days 25253/4B(20A)31-20~250

58.36 €

15 Days 25251B(25A)31-20~250

65.36 €

15 Days 28283/4B(20A)28-20~250

68.92 €

15 Days 28281B(25A)28-20~250

70.92 €

15 Days 30301B(25A)28-20~250

73.50 €

15 Days 30301 1/4B(32A)28-20~250

95.03 €

15 Days 35351 1/4B(32A)25-20~250

99.87 €

15 Days 38381 1/2B(40A)25-20~250

Loading...

  1. 1

Basic information

Type Fitting Material Carbon steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Elbow
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type G (Threaded) Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support