We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Flareless Fitting for Anti-Vibration Fitting NE Type Steel Pipe Type - O-Ring Gasket Type Long Elbow Nipple

Flareless Fitting for Anti-Vibration Fitting NE Type Steel Pipe Type - O-Ring Gasket Type Long Elbow Nipple

A fitting for high-pressure piping at up to medium diameter, working a general hydraulic pressures (13.7 MPa~). No screw machining, welding, flaring, and brazing is necessary; pipes can also be bent.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KLG08-020E
KLG10-020E
KLG10-030E
KLG12-020E
KLG12-030E
KLG15-040E
KLG16-030E
KLG16-040E
KLG18-040E
KLG20-040E
KLG20-060E
KLG22-040E
KLG22-060E
KLG25-060E
KLG25-080E
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)

27.83 €

15 Days 881/4B(8A)50-20~250

28.52 €

15 Days 10101/4B(8A)40-20~250

30.55 €

15 Days 10103/8B(10A)40-20~250

31.60 €

15 Days 12121/4B(8A)40-20~250

31.63 €

15 Days 12123/8B(10A)40-20~250

36.19 €

15 Days 15151/2B(15A)40-20~250

34.91 €

15 Days 16163/8B(10A)31-20~250

36.37 €

15 Days 16161/2B(15A)31-20~250

43.38 €

15 Days 18181/2B(15A)31-20~250

45.78 €

15 Days 20201/2B(15A)31-20~250

52.05 €

15 Days 20203/4B(20A)31-20~250

63.03 €

15 Days 22221/2B(15A)31-20~250

64.49 €

15 Days 22223/4B(20A)31-20~250

67.96 €

15 Days 25253/4B(20A)31-20~250

70.73 €

15 Days 25251B(25A)31-20~250

Loading...

  1. 1

Basic information

Type Fitting Material Carbon steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Elbow
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type G (Threaded) Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support