We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Flareless Fitting for Anti-Vibration Fitting NE Type Steel Pipe Type - Cross

Flareless Fitting for Anti-Vibration Fitting NE Type Steel Pipe Type - Cross

A fitting for high-pressure piping at up to medium diameter, working a general hydraulic pressures (13.7 MPa~). No screw machining, welding, flaring, and brazing is necessary; pipes can also be bent.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KXA06-000E
KXA08-000E
KXA10-000E
KXA12-000E
KXA15-000E
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)

30.35 €

15 Days 6650-20~250

36.40 €

15 Days 8850-20~250

40.06 €

15 Days 101040-20~250

44.18 €

15 Days 121240-20~250

84.75 €

15 Days 151540-20~250

Loading...

  1. 1

Basic information

Type Fitting Material Carbon steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe-to-Pipe, Equal Diameter, Socket Type Connection Shape Cross
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Tech Support