We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Flareless Fitting for Anti-Vibration Fitting NE Type Steel Pipe Type - Check Connector

Flareless Fitting for Anti-Vibration Fitting NE Type Steel Pipe Type - Check Connector

A fitting for high-pressure piping up to a medium diameter in general hydraulic pressures (13.7 MPa~). Pipe bending is also supported with no screw machining, welding, flaring, and brazing required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KZC12-050E
KZC12-450E
KZC15-050E
KZC15-450E
KZC16-050E
KZC16-450E
KZC18-050E
KZC18-450E
KZC20-050E
KZC20-450E
KZC22-050E
KZC22-450E
KZC25-050E
KZC25-450E
KZC28-050E
KZC28-450E
KZC30-050E
KZC30-450E
SKZC10-050E
SKZC10-450E
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)
Cracking pressure
(MPa)

66.01 €

15 Days 12123/8B(10A)40-20~2500.05

66.01 €

15 Days 12123/8B(10A)40-20~2500.45

70.57 €

15 Days 15153/8B(10A)40-20~2500.05

87.87 €

15 Days 15153/8B(10A)40-20~2500.45

73.64 €

15 Days 16161/2B(15A)31-20~2500.05

91.73 €

15 Days 16161/2B(15A)31-20~2500.45

93.38 €

15 Days 18181/2B(15A)31-20~2500.05

93.38 €

15 Days 18181/2B(15A)31-20~2500.45

95.78 €

15 Days 20203/4B(20A)31-20~2500.05

95.78 €

15 Days 20203/4B(20A)31-20~2500.45

78.68 €

15 Days 22223/4B(20A)31-20~2500.05

97.69 €

15 Days 22223/4B(20A)31-20~2500.45

99.62 €

15 Days 25251B(25A)31-20~2500.05

99.62 €

15 Days 25251B(25A)31-20~2500.45

120.94 €

15 Days 28281B(25A)28-20~2500.05

120.94 €

15 Days 28281B(25A)28-20~2500.45

111.31 €

15 Days 30301 1/4B(32A)28-20~2500.05

90.02 €

15 Days 30301 1/4B(32A)28-20~2500.45

70.86 €

15 Days 10101/4B(8A)40-20~2500.05

70.86 €

30 Days 10101/4B(8A)40-20~2500.45

Loading...

  1. 1

Basic information

Type Fitting Material Carbon steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Straight Pipe-to-Screw (Union/Socket/Adapter/Connector, etc.)
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type R Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support