We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

Vibration Resistant NE Shape Steel Pipe Use Biting Fitting, Tee Side Nipple (Female)

Vibration Resistant NE Shape Steel Pipe Use Biting Fitting, Tee Side Nipple (Female)

Fitting for the high-pressure piping of up to a medium diameter of general hydraulic pressure (13.7 MPa~). Screw machining, welding, flaring, and brazing are not necessary. Pipe bending is also supported.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KTF08-020E
KTF10-020E
KTF12-020E
KTF12-030E
KTF15-030E
KTF15-040E
KTF16-040E
KTF18-040E
KTF20-060E
KTF22-060E
KTF25-060E
KTF25-080E
KTF28-080E
KTF30-080E
KTF30-100E
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)

17.80 €

15 Days 881/4B(8A)50-20~250

17.12 €

15 Days 10101/4B(8A)40-20~250

21.08 €

15 Days 12121/4B(8A)40-20~250

22.88 €

15 Days 12123/8B(10A)40-20~250

27.37 €

15 Days 15153/8B(10A)40-20~250

29.37 €

15 Days 15151/2B(15A)40-20~250

30.26 €

15 Days 16161/2B(15A)31-20~250

30.32 €

15 Days 18181/2B(15A)31-20~250

39.66 €

15 Days 20203/4B(20A)31-20~250

42.96 €

15 Days 22223/4B(20A)31-20~250

43.60 €

15 Days 25253/4B(20A)31-20~250

46.95 €

15 Days 25251B(25A)31-20~250

80.06 €

15 Days 28281B(25A)28-20~250

79.78 €

15 Days 30301B(25A)28-20~250

108.85 €

15 Days 30301 1/4B(32A)28-20~250

Loading...

  1. 1

Basic information

Type Fitting Material Carbon steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Tee
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type Rc Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support