We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

Vibration Resistant NE Shape Steel Pipe Use Biting Fitting, Hose Connection, Tee Side Nipple (Female)

Vibration Resistant NE Shape Steel Pipe Use Biting Fitting, Hose Connection, Tee Side Nipple (Female)

Fitting for the high-pressure piping of up to a medium diameter of general hydraulic pressure (13.7 MPa~). Screw machining, welding, flaring, and brazing are not necessary. Pipe bending is also supported.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KTJ08-020E
KTJ10-020E
KTJ10-030E
KTJ10-040E
KTJ12-020E
KTJ12-030E
KTJ12-040E
KTJ15-030E
KTJ15-040E
KTJ16-030E
KTJ16-040E
KTJ18-030E
KTJ18-040E
KTJ20-040E
KTJ20-060E
KTJ22-040E
KTJ22-060E
KTJ25-060E
KTJ25-080E
KTJ30-080E
KTJ30-100E
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)

20.82 €

15 Days 881/4B(8A)50-20~250

22.56 €

15 Days 10101/4B(8A)40-20~250

25.54 €

15 Days 10103/8B(10A)40-20~250

31.27 €

15 Days 10101/2B(15A)40-20~250

25.56 €

15 Days 12121/4B(8A)40-20~250

25.61 €

15 Days 12123/8B(10A)40-20~250

31.33 €

15 Days 12121/2B(15A)40-20~250

31.43 €

15 Days 15153/8B(10A)40-20~250

32.90 €

15 Days 15151/2B(15A)40-20~250

33.49 €

15 Days 16163/8B(10A)31-20~250

33.52 €

15 Days 16161/2B(15A)31-20~250

36.09 €

15 Days 18183/8B(10A)31-20~250

37.64 €

15 Days 18181/2B(15A)31-20~250

43.41 €

15 Days 20201/2B(15A)31-20~250

43.15 €

15 Days 20203/4B(20A)31-20~250

49.43 €

15 Days 22221/2B(15A)31-20~250

49.44 €

15 Days 22223/4B(20A)31-20~250

60.32 €

15 Days 25253/4B(20A)31-20~250

60.32 €

15 Days 25251B(25A)31-20~250

79.18 €

15 Days 30301B(25A)28-20~250

91.54 €

15 Days 30301 1/4B(32A)28-20~250

Loading...

  1. 1

Basic information

Type Fitting Material Carbon steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Tee
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type G (Threaded) Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Tech Support