We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 19:00 to 23:00 (CET) 26/10/2020. We apologize for the inconvenience.

Flareless Fitting for Anti-Vibration Fitting NE Type Steel Pipe Type - Hose Connection Tee One Side Nipple

Flareless Fitting for Anti-Vibration Fitting NE Type Steel Pipe Type - Hose Connection Tee One Side Nipple

[Features]
- A fitting for high-pressure piping at up to medium diameter, working a general hydraulic pressures (13.7 MPa~).
- No screw machining, welding, flaring, and brazing is necessary; pipes can also be bent.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KTG08-020E
KTG10-020E
KTG10-030E
KTG12-020E
KTG12-030E
KTG15-030E
KTG15-040E
KTG16-030E
KTG16-040E
KTG18-040E
KTG20-040E
KTG20-060E
KTG22-040E
KTG22-060E
KTG25-080E
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)

22.36 €

15 Days 881/4B(8A)50-20~250

24.09 €

15 Days 10101/4B(8A)40-20~250

27.22 €

15 Days 10103/8B(10A)40-20~250

27.25 €

15 Days 12121/4B(8A)40-20~250

27.28 €

15 Days 12123/8B(10A)40-20~250

33.42 €

15 Days 15153/8B(10A)40-20~250

35.02 €

15 Days 15151/2B(15A)40-20~250

35.64 €

15 Days 16163/8B(10A)31-20~250

35.64 €

15 Days 16161/2B(15A)31-20~250

40.08 €

15 Days 18181/2B(15A)31-20~250

46.17 €

15 Days 20201/2B(15A)31-20~250

45.91 €

15 Days 20203/4B(20A)31-20~250

52.64 €

15 Days 22221/2B(15A)31-20~250

52.66 €

15 Days 22223/4B(20A)31-20~250

64.11 €

15 Days 25251B(25A)31-20~250

Loading...

  1. 1

Basic information

Type Fitting Material Carbon steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Tee
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type G (Tapped) Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support