We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Vibration Resistant NE-Shape Biting Fitting for Steel Pipe, Hose Connection, Bulkhead Union Elbow

Vibration Resistant NE-Shape Biting Fitting for Steel Pipe, Hose Connection, Bulkhead Union Elbow

High-pressure hydraulic piping (13.7 MPa~) fitting for use with up to mid-size apertures for general hydraulic pressure. Screw machining, welding, flaring, and brazing are not necessary. Pipe bending is also supported.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KLH08-020E
KLH08-030E
KLH10-020E
KLH10-030E
KLH10-040E
KLH12-020E
KLH12-030E
KLH12-040E
KLH15-030E
KLH15-040E
KLH16-030E
KLH16-040E
KLH18-040E
KLH20-060E
KLH22-040E
KLH22-060E
KLH25-060E
KLH25-080E
KLH28-060E
KLH28-080E
KLH30-060E
KLH30-080E
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)

29.19 €

15 Days 881/4B(8A)50-20~250

29.21 €

15 Days 883/8B(10A)50-20~250

32.57 €

15 Days 10101/4B(8A)40-20~250

32.73 €

15 Days 10103/8B(10A)40-20~250

47.93 €

15 Days 10101/2B(15A)40-20~250

36.66 €

15 Days 12121/4B(8A)40-20~250

25.33 €

15 Days 12123/8B(10A)40-20~250

48.00 €

15 Days 12121/2B(15A)40-20~250

48.61 €

15 Days 15153/8B(10A)40-20~250

48.63 €

15 Days 15151/2B(15A)40-20~250

54.79 €

15 Days 16163/8B(10A)31-20~250

36.56 €

15 Days 16161/2B(15A)31-20~250

62.97 €

15 Days 18181/2B(15A)31-20~250

65.91 €

15 Days 20203/4B(20A)31-20~250

99.33 €

15 Days 22221/2B(15A)31-20~250

100.84 €

15 Days 22223/4B(20A)31-20~250

117.79 €

15 Days 25253/4B(20A)31-20~250

91.31 €

15 Days 25251B(25A)31-20~250

101.58 €

15 Days 28283/4B(20A)28-20~250

134.74 €

15 Days 28281B(25A)28-20~250

103.69 €

15 Days 30303/4B(20A)28-20~250

103.63 €

15 Days 30301B(25A)28-20~250

Loading...

  1. 1

Basic information

Type Fitting Material Carbon steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Elbow
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type G (Threaded) Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support