We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

Vibration-Resistant Fitting, NE Type, for Steel Pipes, Biting Fitting, Hose Connection, Union, Elbow

Vibration-Resistant Fitting, NE Type, for Steel Pipes, Biting Fitting, Hose Connection, Union, Elbow

A fitting for high-pressure piping at up to medium diameter, working a general hydraulic pressures (13.7 MPa~). No screw machining, welding, flaring, and brazing is necessary; pipes can also be bent.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KLD08-020E
KLD08-030E
KLD10-020E
KLD10-030E
KLD10-040E
KLD12-020E
KLD12-030E
KLD12-040E
KLD15-030E
KLD15-040E
KLD16-030E
KLD16-040E
KLD18-040E
KLD20-060E
KLD22-040E
KLD22-060E
KLD25-060E
KLD25-080E
KLD28-060E
KLD28-080E
KLD30-060E
KLD30-080E
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)

8.18 €

15 Days 881/4B(8A)50-20~250

12.77 €

15 Days 883/8B(10A)50-20~250

8.94 €

15 Days 10101/4B(8A)40-20~250

10.08 €

15 Days 10103/8B(10A)40-20~250

15.37 €

15 Days 10101/2B(15A)40-20~250

10.08 €

15 Days 12121/4B(8A)40-20~250

10.08 €

15 Days 12123/8B(10A)40-20~250

15.40 €

15 Days 12121/2B(15A)40-20~250

13.47 €

15 Days 15153/8B(10A)40-20~250

13.37 €

15 Days 15151/2B(15A)40-20~250

13.90 €

15 Days 16163/8B(10A)31-20~250

13.92 €

15 Days 16161/2B(15A)31-20~250

23.35 €

15 Days 18181/2B(15A)31-20~250

26.08 €

15 Days 20203/4B(20A)31-20~250

29.75 €

15 Days 22221/2B(15A)31-20~250

29.81 €

15 Days 22223/4B(20A)31-20~250

35.58 €

15 Days 25253/4B(20A)31-20~250

35.81 €

15 Days 25251B(25A)31-20~250

46.73 €

15 Days 28283/4B(20A)28-20~250

46.70 €

15 Days 28281B(25A)28-20~250

58.72 €

15 Days 30303/4B(20A)28-20~250

58.68 €

15 Days 30301B(25A)28-20~250

Loading...

  1. 1

Basic information

Type Fitting Material Carbon steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Elbow
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type G (Threaded) Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support