We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Vibration Resistant NE-Shape Biting Fitting for Steel Pipe, Hose Connection, Bulkhead Union (Female)

Vibration Resistant NE-Shape Biting Fitting for Steel Pipe, Hose Connection, Bulkhead Union (Female)

Fitting for high-pressure piping of up to medium diameter of general hydraulic pressure (13.7 MPa~). Screw machining, welding, flaring, and brazing are not necessary, and pipe bending is also supported.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KUF08-020E
KUF08-030E
KUF10-020E
KUF10-030E
KUF10-040E
KUF12-020E
KUF12-030E
KUF12-040E
KUF15-030E
KUF15-040E
KUF16-030E
KUF16-040E
KUF18-040E
KUF20-060E
KUF22-040E
KUF22-060E
KUF25-060E
KUF25-080E
KUF28-060E
KUF28-080E
KUF30-060E
KUF30-080E
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)

10.08 €

15 Days 881/4B(8A)50-20~250

14.60 €

15 Days 883/8B(10A)50-20~250

11.34 €

15 Days 10101/4B(8A)40-20~250

16.92 €

15 Days 10103/8B(10A)40-20~250

25.03 €

15 Days 10101/2B(15A)40-20~250

12.70 €

15 Days 12121/4B(8A)40-20~250

12.73 €

15 Days 12123/8B(10A)40-20~250

25.16 €

15 Days 12121/2B(15A)40-20~250

16.96 €

15 Days 15153/8B(10A)40-20~250

17.02 €

15 Days 15151/2B(15A)40-20~250

19.59 €

15 Days 16163/8B(10A)31-20~250

19.93 €

15 Days 16161/2B(15A)31-20~250

22.49 €

15 Days 18181/2B(15A)31-20~250

23.50 €

15 Days 20203/4B(20A)31-20~250

49.91 €

15 Days 22221/2B(15A)31-20~250

45.65 €

15 Days 22223/4B(20A)31-20~250

66.01 €

15 Days 25253/4B(20A)31-20~250

66.85 €

15 Days 25251B(25A)31-20~250

79.44 €

15 Days 28283/4B(20A)28-20~250

80.14 €

15 Days 28281B(25A)28-20~250

82.10 €

15 Days 30303/4B(20A)28-20~250

82.88 €

15 Days 30301B(25A)28-20~250

Loading...

  1. 1

Basic information

Type Fitting Material Carbon steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Straight Pipe-to-Screw (Union/Socket/Adapter/Connector, etc.)
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type G (Threaded) Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support