We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Vibration-Resistant Fitting NE-Shaped Steel Pipe - Bite Fittings - Hose Connection Elbow (Male)

Vibration-Resistant Fitting NE-Shaped Steel Pipe - Bite Fittings - Hose Connection Elbow (Male)

[Features]
· An elbow joint for use in up to medium-size diameter high-pressure pipes for general hydraulic applications (up to 13.7 MPa).
· No thread cutting, welding, flaring, or brazing is required. This product also supports pipe bending.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HLD08-020E
HLD10-020E
HLD10-030E
HLD10-040E
HLD12-020E
HLD12-030E
HLD12-040E
HLD16-030E
HLD16-040E
HLD20-040E
HLD20-060E
HLD25-060E
HLD25-080E
HLD30-080E
HLD30-100E
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)

8.43 €

15 Days 881/4B(8A)50-20~250

8.02 €

15 Days 10101/4B(8A)40-20~250

9.34 €

15 Days 10103/8B(10A)40-20~250

13.43 €

15 Days 10101/2B(15A)40-20~250

7.98 €

15 Days 12121/4B(8A)40-20~250

8.85 €

15 Days 12123/8B(10A)40-20~250

12.80 €

15 Days 12121/2B(15A)40-20~250

8.87 €

15 Days 16163/8B(10A)31-20~250

12.17 €

15 Days 16161/2B(15A)31-20~250

12.10 €

15 Days 20201/2B(15A)31-20~250

19.35 €

15 Days 20203/4B(20A)31-20~250

18.50 €

15 Days 25253/4B(20A)31-20~250

33.81 €

15 Days 25251B(25A)31-20~250

32.54 €

15 Days 30301B(25A)28-20~250

60.74 €

15 Days 30301 1/4B(32A)28-20~250

Loading...

  1. 1

Basic information

Type Fitting Material Carbon steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Elbow
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type G (Threaded) Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support