We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 19:00 to 23:00 (CET) 26/10/2020. We apologize for the inconvenience.

Vibration Resistant NE-Shape Biting Fitting for Steel Pipe, Hose Connection Elbow (Female)

Vibration Resistant NE-Shape Biting Fitting for Steel Pipe, Hose Connection Elbow (Female)

Fitting for high-pressure piping of up to medium diameter of general hydraulic pressure (13.7 MPa~). Screw machining, welding, flaring, and brazing are not necessary, and pipe bending is also supported.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HLE08-020E
HLE10-020E
HLE10-030E
HLE10-040E
HLE12-020E
HLE12-030E
HLE12-040E
HLE16-030E
HLE16-040E
HLE20-040E
HLE20-060E
HLE25-060E
HLE25-080E
HLE30-080E
HLE30-100E
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)

8.43 €

15 Days 881/4B(8A)50-20~250

8.02 €

15 Days 10101/4B(8A)40-20~250

9.31 €

15 Days 10103/8B(10A)40-20~250

13.38 €

15 Days 10101/2B(15A)40-20~250

7.98 €

15 Days 12121/4B(8A)40-20~250

8.84 €

15 Days 12123/8B(10A)40-20~250

12.14 €

15 Days 12121/2B(15A)40-20~250

8.84 €

15 Days 16163/8B(10A)31-20~250

12.13 €

15 Days 16161/2B(15A)31-20~250

12.07 €

15 Days 20201/2B(15A)31-20~250

19.32 €

15 Days 20203/4B(20A)31-20~250

18.47 €

15 Days 25253/4B(20A)31-20~250

33.75 €

15 Days 25251B(25A)31-20~250

32.48 €

15 Days 30301B(25A)28-20~250

60.67 €

15 Days 30301 1/4B(32A)28-20~250

Loading...

  1. 1

Basic information

Type Fitting Material Carbon steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Elbow
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type G (Tapped) Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support