We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Vibration Resistant NE-Shape Biting Fitting for Steel Pipe, Hose Connection Union (Female)

Vibration Resistant NE-Shape Biting Fitting for Steel Pipe, Hose Connection Union (Female)

A fitting for high-pressure piping up to a medium diameter in general hydraulic pressures (13.7 MPa~). Pipe bending is also supported with no screw machining, welding, flaring, and brazing required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KUD08-020E
KUD08-030E
KUD10-020E
KUD10-030E
KUD10-040E
KUD12-020E
KUD12-030E
KUD12-040E
KUD15-030E
KUD15-040E
KUD16-030E
KUD16-040E
KUD18-040E
KUD20-060E
KUD22-040E
KUD22-060E
KUD25-060E
KUD25-080E
KUD28-060E
KUD28-080E
KUD30-060E
KUD30-080E
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)

5.41 €

15 Days 881/4B(8A)50-20~250

8.55 €

15 Days 883/8B(10A)50-20~250

5.83 €

9 Days 10101/4B(8A)40-20~250

6.76 €

15 Days 10103/8B(10A)40-20~250

12.90 €

15 Days 10101/2B(15A)40-20~250

6.77 €

9 Days 12121/4B(8A)40-20~250

6.79 €

9 Days 12123/8B(10A)40-20~250

12.95 €

15 Days 12121/2B(15A)40-20~250

8.77 €

15 Days 15153/8B(10A)40-20~250

8.84 €

15 Days 15151/2B(15A)40-20~250

9.91 €

15 Days 16163/8B(10A)31-20~250

10.13 €

15 Days 16161/2B(15A)31-20~250

10.46 €

15 Days 18181/2B(15A)31-20~250

12.90 €

15 Days 20203/4B(20A)31-20~250

20.97 €

15 Days 22221/2B(15A)31-20~250

21.08 €

15 Days 22223/4B(20A)31-20~250

25.37 €

15 Days 25253/4B(20A)31-20~250

25.99 €

15 Days 25251B(25A)31-20~250

36.10 €

15 Days 28283/4B(20A)28-20~250

36.57 €

15 Days 28281B(25A)28-20~250

38.21 €

15 Days 30303/4B(20A)28-20~250

38.66 €

15 Days 30301B(25A)28-20~250

Loading...

  1. 1

Basic information

Type Fitting Material Carbon steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Straight Pipe-to-Screw (Union/Socket/Adapter/Connector, etc.)
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type G (Threaded) Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support