We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Vibration Resistant NE-Shape Biting Fitting for Steel Pipe, Connector for Pressure Gauge

Vibration Resistant NE-Shape Biting Fitting for Steel Pipe, Connector for Pressure Gauge

Fitting for high-pressure piping of up to medium diameter of general hydraulic pressure (13.7 MPa~). Screw machining, welding, flaring, and brazing are not necessary, and pipe bending is also supported.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KGA04-020N
KGA04-030N
KGA06-020E
KGA06-030E
KGA06-040E
KGA08-020E
KGA08-030E
KGA08-040E
KGA10-020E
KGA10-030E
KGA10-040E
KGA12-020E
KGA12-030E
KGA12-040E
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)

14.06 €

15 Days 441/4B(8A)50-20~250

17.93 €

15 Days 443/8B(10A)50-20~250

8.46 €

15 Days 661/4B(8A)50-20~250

9.32 €

15 Days 663/8B(10A)50-20~250

25.53 €

15 Days 661/2B(15A)50-20~250

8.46 €

15 Days 881/4B(8A)50-20~250

9.53 €

15 Days 883/8B(10A)50-20~250

25.58 €

15 Days 881/2B(15A)50-20~250

13.56 €

15 Days 10101/4B(8A)40-20~250

15.12 €

15 Days 10103/8B(10A)40-20~250

22.84 €

15 Days 10101/2B(15A)40-20~250

14.23 €

15 Days 12121/4B(8A)40-20~250

17.50 €

15 Days 12123/8B(10A)40-20~250

22.88 €

15 Days 12121/2B(15A)40-20~250

Loading...

  1. 1

Basic information

Type Fitting Material Carbon steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Straight Pipe-to-Screw (Union/Socket/Adapter/Connector, etc.)
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type G (Tapped) Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Tech Support