We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Vibration Resistant NE-Shape Biting Fitting for Steel Pipe, Union with Bulkhead Tightening

Vibration Resistant NE-Shape Biting Fitting for Steel Pipe, Union with Bulkhead Tightening

[Features]
· Joint for high-pressure pipes up to medium caliber for general hydraulic applications (up to 13.7MPa).
· Screw machining, welding, flaring, and brazing are not necessary, and pipe bending is also supported.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KSU04-000N
KSU06-000E
KSU08-000E
KSU10-000E
KSU11-000N
KSU12-000E
KSU13-000N
KSU15-000E
KSU16-000E
KSU17-000N
KSU18-000E
KSU20-000E
KSU21-000N
KSU22-000E
KSU25-000E
KSU27-000N
KSU28-000E
KSU30-000E
KSU34-000N
KSU35-000E
KSU38-000N
KSU43-000N
KSU48-000N
Part NumberStandard Unit PriceVolume DiscountShipping Days?Applicable Tube Size Type Nominal A 1 Nominal B 1 Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)

13.25 €

15 Days Steel pipe metric size--4450-20~250

10.08 €

15 Days Steel pipe metric size--6650-20~250

10.08 €

15 Days Steel pipe metric size--8850-20~250

12.62 €

15 Days Steel pipe metric size--101040-20~250

20.73 €

15 Days Steel pipe JIS size61/8-10.5040-20~250

13.47 €

9 Days Steel pipe metric size--121240-20~250

26.14 €

15 Days Steel pipe JIS size81/4-13.8040-20~250

17.15 €

15 Days Steel pipe metric size--151540-20~250

18.79 €

15 Days Steel pipe metric size--161631-20~250

34.15 €

15 Days Steel pipe JIS size103/8-17.331-20~250

29.50 €

15 Days Steel pipe metric size--181831-20~250

37.48 €

15 Days Steel pipe metric size--202031-20~250

47.09 €

15 Days Steel pipe JIS size151/2-21.731-20~250

41.32 €

15 Days Steel pipe metric size--222231-20~250

51.07 €

15 Days Steel pipe metric size--252531-20~250

59.82 €

15 Days Steel pipe JIS size203/4-27.231-20~250

52.85 €

15 Days Steel pipe metric size--282828-20~250

67.72 €

15 Days Steel pipe metric size--303028-20~250

94.26 €

15 Days Steel pipe JIS size251-3425-20~250

94.01 €

15 Days Steel pipe metric size--353525-20~250

104.78 €

15 Days Steel pipe metric size--383825-20~250

118.86 €

15 Days Steel pipe JIS size321 1/4-42.721-20~250

96.78 €

15 Days Steel pipe JIS size401 1/2-48.621-20~250

Loading...

  1. 1

Basic information

Type Fitting Material Carbon steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe-to-Pipe, Equal Diameter, Socket Type Connection Shape Straight Pipe-to-Screw (Union/Socket/Reducer, etc.)
Fitting type Bite type Fittings Material of Applicable Pipe Steel Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support