We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Vibration Resistant NE-Shape Biting Fitting for Steel Pipe, Parallel Screw Connector (for O-Rings and Bonded Seals)

Vibration Resistant NE-Shape Biting Fitting for Steel Pipe, Parallel Screw Connector (for O-Rings and Bonded Seals)

Fitting for high-pressure piping of up to medium diameter of general hydraulic pressure (13.7 MPa~). Screw machining, welding, flaring, and brazing are not necessary, and pipe bending is also supported.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KCO04-010N
KCO06-010E
KCO06-020E
KCO08-010E
KCO08-020E
KCO08-030E
KCO10-020E
KCO10-030E
KCO10-040E
KCO11-010N
KCO11-020N
KCO12-020E
KCO12-030E
KCO12-040E
KCO13-020N
KCO13-030N
KCO15-030E
KCO15-040E
KCO16-030E
KCO16-040E
KCO17-030N
KCO17-040N
KCO18-030E
KCO18-040E
KCO20-040E
KCO20-060E
KCO21-040N
KCO21-060N
KCO22-040E
KCO22-060E
KCO25-060E
KCO25-080E
KCO27-060N
KCO27-080N
KCO28-060E
KCO28-080E
KCO30-080E
KCO30-100E
KCO34-080N
KCO34-100N
KCO35-100E
KCO38-120N
KCO43-100N
KCO43-120N
KCO48-120N
KCO48-160N
Part NumberStandard Unit PriceVolume DiscountShipping Days?Applicable Tube Size Type Nominal A 1 Nominal B 1 Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)

7.10 €

9 Days Steel pipe metric size--441/8B(6A)50-20~250

4.47 €

9 Days Steel pipe metric size--661/8B(6A)50-20~250

4.65 €

9 Days Steel pipe metric size--661/4B(8A)50-20~250

4.64 €

9 Days Steel pipe metric size--881/8B(6A)50-20~250

4.73 €

9 Days Steel pipe metric size--881/4B(8A)50-20~250

8.18 €

9 Days Steel pipe metric size--883/8B(10A)50-20~250

5.03 €

9 Days Steel pipe metric size--10101/4B(8A)40-20~250

6.20 €

9 Days Steel pipe metric size--10103/8B(10A)40-20~250

11.43 €

9 Days Steel pipe metric size--10101/2B(15A)40-20~250

8.52 €

21 Days Steel pipe JIS size61/8-10.501/8B(6A)40-20~250

8.88 €

21 Days Steel pipe JIS size61/8-10.501/4B(8A)40-20~250

6.17 €

9 Days Steel pipe metric size--12121/4B(8A)40-20~250

6.44 €

9 Days Steel pipe metric size--12123/8B(10A)40-20~250

7.74 €

9 Days Steel pipe metric size--12121/2B(15A)40-20~250

10.80 €

21 Days Steel pipe JIS size81/4-13.801/4B(8A)40-20~250

10.84 €

21 Days Steel pipe JIS size81/4-13.803/8B(10A)40-20~250

7.29 €

9 Days Steel pipe metric size--15153/8B(10A)40-20~250

8.05 €

9 Days Steel pipe metric size--15151/2B(15A)40-20~250

14.00 €

30 Days Steel pipe metric size--16163/8B(10A)31-20~250

8.50 €

30 Days Steel pipe metric size--16161/2B(15A)31-20~250

14.68 €

30 Days Steel pipe JIS size103/8-17.33/8B(10A)31-20~250

15.05 €

30 Days Steel pipe JIS size103/8-17.31/2B(15A)31-20~250

14.11 €

30 Days Steel pipe metric size--18183/8B(10A)31-20~250

9.48 €

30 Days Steel pipe metric size--18181/2B(15A)31-20~250

14.28 €

30 Days Steel pipe metric size--20201/2B(15A)31-20~250

10.61 €

30 Days Steel pipe metric size--20203/4B(20A)31-20~250

15.39 €

30 Days Steel pipe JIS size151/2-21.71/2B(15A)31-20~250

19.24 €

30 Days Steel pipe JIS size151/2-21.73/4B(20A)31-20~250

10.56 €

30 Days Steel pipe metric size--22221/2B(15A)31-20~250

13.03 €

30 Days Steel pipe metric size--22223/4B(20A)31-20~250

19.70 €

30 Days Steel pipe metric size--25253/4B(20A)31-20~250

20.18 €

30 Days Steel pipe metric size--25251B(25A)31-20~250

25.73 €

30 Days Steel pipe JIS size203/4-27.23/4B(20A)31-20~250

26.96 €

30 Days Steel pipe JIS size203/4-27.21B(25A)31-20~250

27.06 €

30 Days Steel pipe metric size--28283/4B(20A)28-20~250

24.78 €

30 Days Steel pipe metric size--28281B(25A)28-20~250

31.84 €

30 Days Steel pipe metric size--30301B(25A)28-20~250

43.91 €

30 Days Steel pipe metric size--30301 1/4B(32A)28-20~250

76.74 €

30 Days Steel pipe JIS size251-341B(25A)25-20~250

87.01 €

30 Days Steel pipe JIS size251-341 1/4B(32A)25-20~250

46.70 €

30 Days Steel pipe metric size--35351 1/4B(32A)25-20~250

60.62 €

30 Days Steel pipe metric size--38381 1/2B(40A)25-20~250

86.80 €

30 Days Steel pipe JIS size321 1/4-42.71 1/4B(32A)21-20~250

86.99 €

30 Days Steel pipe JIS size321 1/4-42.71 1/2B(40A)21-20~250

96.59 €

30 Days Steel pipe JIS size401 1/2-48.61 1/2B(40A)21-20~250

107.34 €

30 Days Steel pipe JIS size401 1/2-48.62B(50A)21-20~250

Loading...

  1. 1

Basic information

Type Fitting Material Carbon steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Straight Pipe-to-Screw (Union/Socket/Adapter/Connector, etc.)
Fitting type Bite type Fittings Material of Applicable Pipe Steel Connection Thread Type R
Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support