High-pressure hydraulic piping (13.7 MPa~) fitting for use with up to mid-size apertures for general hydraulic pressure. Please use with piping of maximum operating pressure 3.5 MPa or less, with no shock or vibration applied, such as piping from lubricant, grease piping, or pneumatic piping.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
KSP-1/2X8-B-1 |
KSP-1/2X10-B-1 |
KSP-1/4X6-B-1 |
KSP-1/4X8-B-1 |
KSP-1/4X10-B-1 |
KSP-3/8X6-B-1 |
KSP-3/8X8-B-1 |
KSP-3/8X10-B-1 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Nominal 1 (mm) | Applicable Pipe O.D. 1 (mm) | Thread Nominal | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|
9.77 € | 15 Days | 8 | 8 | 1/2B(15A) | -20~150 | ||
10.50 € | 15 Days | 10 | 10 | 1/2B(15A) | -20~150 | ||
5.53 € | 15 Days | 6 | 6 | 1/4B(8A) | -20~150 | ||
5.94 € | 15 Days | 8 | 8 | 1/4B(8A) | -20~150 | ||
7.09 € | 15 Days | 10 | 10 | 1/4B(8A) | -20~150 | ||
6.98 € | 15 Days | 6 | 6 | 3/8B(10A) | -20~150 | ||
7.14 € | 15 Days | 8 | 8 | 3/8B(10A) | -20~150 | ||
7.73 € | 15 Days | 10 | 10 | 3/8B(10A) | -20~150 |
Loading...
Type | Fitting | Material | Brass | Applicable Pipe Type | Copper Pipe (General) |
---|---|---|---|---|---|
Applicable Fluid | Oil | Connection Type | Pipe-to-Thread, Socket Type | Connection Shape | Straight Pipe-to-Screw (Union/Socket/Adapter/Connector, etc.) |
Fitting type | Bite type Fittings | Applicable Tube Size Type | Copper Pipe mm size | Material of Applicable Pipe | Copper |
Connection Thread Type | G (Tapped) | Max. Operating Pressure(MPa) | 7 | Divisions of Max. Operating Pressure(MPa) | More than 2.0MPa |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.