We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Copper Tube Fitting & Valve B-Type Copper Tube Biting Fitting Elbow

Copper Tube Fitting & Valve  B-Type Copper Tube Biting Fitting  Elbow

A fitting for up to medium-diameter high-pressure piping when used within general hydraulic pressures. For hydraulic piping paths subject to impact pressure and vibration.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KL4-B
KL6-B
KL8-B
KL10-B
KL12-B
KL15-B
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Operating Temperature Range
(°C)

5.67 €

15 Days 44-20~150

6.79 €

15 Days 66-20~150

8.86 €

15 Days 88-20~150

9.64 €

15 Days 1010-20~150

11.66 €

15 Days 1212-20~150

20.34 €

15 Days 1515-20~150

Loading...

  1. 1

Basic information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Oil Connection Type Pipe-to-Pipe, Equal Diameter, Socket Type Connection Shape Elbow
Fitting type Bite type Fittings Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Max. Operating Pressure(MPa) 14 Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Tech Support