A fitting for up to medium-diameter high-pressure piping when used within general hydraulic pressures. For hydraulic piping paths subject to impact pressure and vibration.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
KT4-B |
KT6-B |
KT8-B |
KT10-B |
KT12-B |
KT15-B |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Nominal 1 (mm) | Applicable Pipe O.D. 1 (mm) | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|
7.52 € | 15 Days | 4 | 4 | -20~150 | ||
7.92 € | 9 Days | 6 | 6 | -20~150 | ||
11.02 € | 9 Days | 8 | 8 | -20~150 | ||
11.82 € | 9 Days | 10 | 10 | -20~150 | ||
15.79 € | 15 Days | 12 | 12 | -20~150 | ||
27.92 € | 15 Days | 15 | 15 | -20~150 |
Loading...
Type | Fitting | Material | Brass | Applicable Pipe Type | Copper Pipe (General) |
---|---|---|---|---|---|
Applicable Fluid | Oil | Connection Type | Pipe-to-Pipe, Equal Diameter, Socket Type | Connection Shape | Tee |
Fitting type | Bite type Fittings | Applicable Tube Size Type | Copper Pipe mm size | Material of Applicable Pipe | Copper |
Max. Operating Pressure(MPa) | 14 | Divisions of Max. Operating Pressure(MPa) | More than 2.0MPa |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.