We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

Joint & Valve for Copper Pipe Flareless Joint for B-Model Copper Pipe Socket for Pressure Gauge

Joint & Valve for Copper Pipe Flareless Joint for B-Model Copper Pipe Socket for Pressure Gauge

A fitting for up to medium-diameter high-pressure piping when used within general hydraulic pressures. For hydraulic piping paths subject to impact pressure and vibration.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KSP-1/4X4-B
KSP-1/4X6-B
KSP-1/4X8-B
KSP-1/4X10-B
KSP-3/8X6-B
KSP-3/8X8-B
KSP-3/8X10-B
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Operating Temperature Range
(°C)

6.85 €

15 Days 441/4B(8A)-20~150

7.32 €

15 Days 661/4B(8A)-20~150

7.77 €

15 Days 881/4B(8A)-20~150

8.35 €

15 Days 10101/4B(8A)-20~150

9.36 €

15 Days 663/8B(10A)-20~150

9.68 €

15 Days 883/8B(10A)-20~150

10.25 €

15 Days 10103/8B(10A)-20~150

Loading...

  1. 1

Basic information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Straight Pipe-to-Screw (Union/Socket/Adapter/Connector, etc.)
Fitting type Bite type Fittings Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Connection Thread Type G (Tapped) Max. Operating Pressure(MPa) 14 Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support