• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Conductive Type 100E Truck Type Conductive Wheel, Synthetic Rubber Wheel (Packing Castors)

Conductive Type 100E Truck Type Conductive Wheel, Synthetic Rubber Wheel (Packing Castors)
  • Volume Discount

Product Details:

Manufacturer part number: 104E

Brand: UCHIMURA

Price: 10.23

Delivery time: 13 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

104E

Part Number
104E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.23 €

1 Available 13 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Wheel mounting height H(mm) 67 Properties Static electricity prevention
Load Range(daN) ~35.00 Stopper NA Allowable Load(daN) 24.5
Wheel Material Nitrile Butadiene Rubber (NBR) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Antistatic Main Body Material Cold rolled steel plate (EN 1.0330 Equiv.)
Mounting Hole Type Round Hole Mounting Hole Pitch Longitudinal direction P2(mm) 47 Mounting Hole Pitch Transverse Direction P1(mm) 29
Dimension (Length) L2(mm) 60 Dimension (Width) L1(mm) 42 Wheel Dia. D(mm) 50
Wheel width W(mm) 20 Turning Radius r(mm) 45 Wheel Color Black (All-Synthetic Rubber Wheel - No Ebonite)
Mounting hole diameter D(mm) 6.5 Mounting Seat Thickness t(mm) 2

This page is Conductive Type 100E Truck Type Conductive Wheel, Synthetic Rubber Wheel (Packing Castors), part number 104E.
You can find the detail information about specifications and dimensions on part number 104E.

Tech Support