We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

One-Touch Inspection Door High-Neck Style Standard Type P Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CMD-P3-H

Part Number
CMD-P3-H
Part NumberStandard Unit PriceVolume DiscountShipping Days?

244.80 €

8 Days

Loading...

  1. 1

Basic information

Material of Gasket Foamed Polyethylene Window Frame Dimensions A1 (Short End)(mm) 350 Window Frame Dimensions B1 (Long Side)(mm) 500
Corrosion Resistance Standard Cover Thickness H(mm) 113

This page is One-Touch Inspection Door High-Neck Style Standard Type P Series, part number CMD-P3-H.
You can find the detail information about specifications and dimensions on part number CMD-P3-H.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support